StarTech.com

Dual-Port Car Charger - USB with Built-in Lightning Cable - White

Charge two iPad® tablets simultaneously, in your car

Product ID: USBLT2PCARW

  • 1x 2.1A Lightning Charge Cable
  • 1x 2.1A USB 2.0 Port
  • Compact design
44,99 € EUR exc VAT
53,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - Automobile Cigarette Lighter (12V AUX)
Connector B 1 - Apple Lightning Connector (8-pin) Male
1 - USB Type-A (4 pin) USB 2.0 Female
Power
Input Current 2.2 ~ 1.2A
Input Voltage 12 ~ 24 DC
Output Current Port 1 - 2.1A
Port 2 - 2.1A
Output Voltage 5 DC
Physical Characteristics
Cable Length 10 cm [3.9 in]
Color White
Product Height 2.5 cm [1 in]
Product Length 34 cm [13.4 in]
Product Width 35 mm [1.4 in]
Weight of Product 52 g [1.8 oz]
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 1
Package Width 81 mm [3.2 in]
Shipping (Package) Weight 64 g [2.3 oz]
What's in the Box
Included in Package 1 - Lightning Car Charger with additonal USB Charge Port - High Power 21 Watt / 4.2 Amp

Certifications

Related Products

Dual-Port USB Car Charger - 17W/3.4A - Black
USB2PCARBK
Dual-Port USB Car Charger - 17W/3.4A - Black

Charge your tablet and your cell phone simultaneously, in your car

17,99 € exc VAT
21,59 € inc VAT
Dual-Port Car Charger - USB with Built-in Micro-USB Cable - Black
USBUB2PCARB
Dual-Port Car Charger - USB with Built-in Micro-USB Cable - Black

Charge two tablets simultaneously, using your car charge port and our high-powered charger

19,99 € exc VAT
23,99 € inc VAT
Dual-Port USB Car Charger - 24W/4.8A - Black
USB2PCARBKS
Dual-Port USB Car Charger - 24W/4.8A - Black

Charge two tablets simultaneously, in your car

19,99 € exc VAT
23,99 € inc VAT
Dual-Port USB Car Charger - 24W/4.8A - White
USB2PCARWHS
Dual-Port USB Car Charger - 24W/4.8A - White

Charge two tablets simultaneously, in your car

19,99 € exc VAT
23,99 € inc VAT
Dual-Port Car Charger with Lightning Cable and USB 2.0 Port - Black
USBLT2PCARB
Dual-Port Car Charger with Lightning Cable and USB 2.0 Port - Black

Charge two iPad tablets simultaneously, using your car charge port and our high-powered charger

44,99 € exc VAT
53,99 € inc VAT
Dual-Port Car Charger - USB with Built-in Lightning Cable - White
USBLT2PCARW
Dual-Port Car Charger - USB with Built-in Lightning Cable - White

Charge two iPad® tablets simultaneously, in your car

44,99 € exc VAT
53,99 € inc VAT

Accessories