StarTech.com

1 m (3 ft.) 2 in 1 Charging Cable - USB to Lightning or Micro-USB for iPhone / iPad / iPod / Android - Apple MFi Certified - Multi Phone Charger - USB 2.0

Charge or sync your Micro USB, iPhone, iPod or iPad device using a single cable

Product ID: LTUB1MWH

  • All-in-one cable design that enables you to charge your Apple Lightning or Micro USB devices anywhere you go
  • Guaranteed reliability, backed by StarTech.com 2-Year warranty
28,99 € EUR exc VAT
34,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - Apple Lightning Connector (8-pin) Male
1 - USB Micro-B (5 pin) Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color White
Connector Style Straight
Product Height 0.8 cm [0.3 in]
Product Length 1 m [3.3 ft]
Product Width 15 mm [0.6 in]
Weight of Product 34 g [1.2 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 17.3 cm [6.8 in]
Package Quantity 1
Package Width 82 mm [3.2 in]
Shipping (Package) Weight 55 g [1.9 oz]
What's in the Box
Included in Package 1 - Lightning / Micro USB to USB Combo Cable

Certifications

Related Products

1 m (3 ft.) 2 in 1 Charging Cable - USB to Lightning or Micro-USB for iPhone / iPad / iPod / Android - Apple MFi Certified - Multi Phone Charger - USB 2.0
28,99 € exc VAT
34,79 € inc VAT
1 m (3 ft.) 3 in 1 Charging Cable - Multi USB to Lightning or 30-pin Dock or Micro-USB for iPhone / iPad / iPod / Android - Apple MFi Certified - USB 2.0
24,99 € exc VAT
29,99 € inc VAT