StarTech.com

USB to Lightning Cable - Apple MFi Certified - Slim -1 m (3 ft.) - Black

Charge and sync your Apple® Lightning-equipped devices, even when inside a protective case

Product ID: USBLT1MBS

  • Slim Lightning connector housing
  • Reversible Lightning connector
  • Aluminum-mylar foil with braided shielding
View More
  • Supports high-speed USB data transfer rates of up to 480 Mbps
  • Lightweight cable design
15,99 € EUR exc VAT
19,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
Special Notes / Requirements
Note Lightning connector width is 7.7mm and height 4.8mm (please see drawing)
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Length 1 m [3.3 ft]
Weight of Product 15 g [0.5 oz]
Wire Gauge 24/32 AWG
Packaging Information
Package Height 17 mm [0.7 in]
Package Length 14.8 cm [5.8 in]
Package Quantity 1
Package Width 67 mm [2.6 in]
Shipping (Package) Weight 26 g [0.9 oz]
What's in the Box
Included in Package 1 - 1m (3ft) USB Charge / Sync Cable

Certifications

Related Products

USB to Lightning Cable - Apple MFi Certified - Slim - 1 m (3 ft.) - White
USBLT1MWS
USB to Lightning Cable - Apple MFi Certified - Slim - 1 m (3 ft.) - White

Charge and sync your Apple® Lightning-equipped devices, even when inside a protective case

15,99 € exc VAT
19,19 € inc VAT