StarTech.com

1 m (3 ft.) USB to Lightning Cable - Slim iPhone / iPad / iPod Charger Cable - High Speed Charging Lightning to USB Cable - Apple MFi Certified - White

Charge and sync your Apple® Lightning-equipped devices, even when inside a protective case

Product ID: USBLT1MWS

  • Slim Lightning connector housing
  • Reversible Lightning connector
  • Aluminum-mylar foil with braided shielding
View More
  • Supports high-speed USB data transfer rates of up to 480 Mbps
  • Lightweight cable design
15,99 € EUR exc VAT
19,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
Special Notes / Requirements
Note Lightning connector width is 7.7mm and height is 4.8mm (please see drawing)
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color White
Connector Style Straight
Product Length 1 m [3.3 ft]
Weight of Product 15 g [0.5 oz]
Wire Gauge 24/32 AWG
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 14.7 cm [5.8 in]
Package Quantity 1
Package Width 67 mm [2.6 in]
Shipping (Package) Weight 26 g [0.9 oz]
What's in the Box
Included in Package 1 - 1m (3ft) USB Charge / Sync Cable

Certifications

Related Products

1 m (3 ft.) USB to Lightning Cable - iPhone / iPad / iPod Charger Cable - High Speed Charging Lightning to USB Cable - Apple MFi Certified - White
19,99 € exc VAT
23,99 € inc VAT
2 m (6 ft.) USB to Lightning Cable - Long iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - White
USBLT2MW
2 m (6 ft.) USB to Lightning Cable - Long iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - White

Charge and Sync your Apple® Lightning-equipped devices over longer distances

20,99 € exc VAT
25,19 € inc VAT
3 m (10 ft.) USB to Lightning Cable - Long iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - White
USBLT3MW
3 m (10 ft.) USB to Lightning Cable - Long iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - White

Charge and Sync your Apple® Lightning-equipped devices over longer distances

26,99 € exc VAT
32,39 € inc VAT
30 cm (11 in) USB to Lightning Cable - Short iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - White
USBLT30CMW
30 cm (11 in) USB to Lightning Cable - Short iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - White

Charge and Sync your Apple® Lightning-equipped devices with reduced clutter

19,99 € exc VAT
23,99 € inc VAT
15 cm (6 in.) USB to Lightning Cable - Short Lightning Cable - Charging Cable for iPhone / iPad /  iPod - Apple MFi Certified - White
USBLT15CMW
15 cm (6 in.) USB to Lightning Cable - Short Lightning Cable - Charging Cable for iPhone / iPad / iPod - Apple MFi Certified - White

Charge and Sync your Apple® Lightning-equipped devices with reduced clutter

18,99 € exc VAT
22,79 € inc VAT
1 m (3 ft.) USB to Lightning Cable - iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - Metal - White
22,99 € exc VAT
27,59 € inc VAT
1 m (3 ft.) USB to Lightning Cable - Slim iPhone / iPad / iPod  Charger Cable - High Speed Charging Lightning to USB Cable - Apple MFi Certified - White
USBLT1MWS
1 m (3 ft.) USB to Lightning Cable - Slim iPhone / iPad / iPod Charger Cable - High Speed Charging Lightning to USB Cable - Apple MFi Certified - White

Charge and sync your Apple® Lightning-equipped devices, even when inside a protective case

15,99 € exc VAT
19,19 € inc VAT
1 m (3 ft.) USB to Lightning Cable - Right Angle iPhone / iPad / iPod  Charger Cable - 90 Degree Lightning to USB Cable - Apple MFi Certified - White
19,99 € exc VAT
23,99 € inc VAT
2 m (6 ft.) USB to Lightning Cable - Right Angle iPhone / iPad / iPod Charger Cable - 90 Degree Lightning to USB Cable - Apple MFi Certified - White
USBLT2MWR
2 m (6 ft.) USB to Lightning Cable - Right Angle iPhone / iPad / iPod Charger Cable - 90 Degree Lightning to USB Cable - Apple MFi Certified - White

Charge or Sync your iPhone, iPod, or iPad over longer distances, keeping the cable out of the way

20,99 € exc VAT
25,19 € inc VAT
1 m (3 ft.) USB to Lightning Cable -  iPhone iPad / iPod / Charger Cable -  Lightning to USB Cable - Apple MFi Certified - Metal - Black
22,99 € exc VAT
27,59 € inc VAT
15 cm (6 in.) USB to Lightning Cable - Short Lightning Cable - Charging Cable for iPhone / iPad /  iPod - Apple MFi Certified - Black
USBLT15CMB
15 cm (6 in.) USB to Lightning Cable - Short Lightning Cable - Charging Cable for iPhone / iPad / iPod - Apple MFi Certified - Black

Charge and Sync your Apple® Lightning-equipped devices with reduced clutter

18,99 € exc VAT
22,79 € inc VAT
1 m (3 ft.) USB to Lightning Cable - Slim iPhone / iPad / iPod Charger Cable - High Speed Charging Lightning to USB Cable - Apple MFi Certified - Black
USBLT1MBS
1 m (3 ft.) USB to Lightning Cable - Slim iPhone / iPad / iPod Charger Cable - High Speed Charging Lightning to USB Cable - Apple MFi Certified - Black

Charge and sync your Apple® Lightning-equipped devices, even when inside a protective case

15,99 € exc VAT
19,19 € inc VAT
1 m (3 ft.) USB to Lightning Cable - iPhone / iPad / iPod Charger Cable - High Speed Charging Lightning to USB Cable - Apple MFi Certified - Black
19,99 € exc VAT
23,99 € inc VAT
2 m (6 ft.) USB to Lightning Cable - Long iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - Black
USBLT2MB
2 m (6 ft.) USB to Lightning Cable - Long iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - Black

Charge and Sync your Apple® Lightning-equipped devices over longer distances

20,99 € exc VAT
25,19 € inc VAT
3 m (10 ft.) USB to Lightning Cable - Long iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - Black
USBLT3MB
3 m (10 ft.) USB to Lightning Cable - Long iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - Black

Charge and Sync your Apple® Lightning-equipped devices over longer distances

26,99 € exc VAT
32,39 € inc VAT
1 m (3 ft.) Lightning to USB Cable - iPhone / iPad / iPod Charger Cable - High Speed Charging Lightning to USB Cable - Apple MFi Certified - Blue
19,99 € exc VAT
23,99 € inc VAT
30 cm (11 in) USB to Lightning Cable - Short iPhone / iPad / iPod Charger Cable - Lightning to USB Charging Cable - Apple MFi Certified - Black
19,99 € exc VAT
23,99 € inc VAT
0.3 m (1 ft.) Coiled Lightning to USB Cable - Lightning Charger Cable for iPhone / iPad / iPod - Apple MFi Certified - Lightning to USB Cable - Black
USBCLT30CMB
0.3 m (1 ft.) Coiled Lightning to USB Cable - Lightning Charger Cable for iPhone / iPad / iPod - Apple MFi Certified - Lightning to USB Cable - Black

Charge your Apple® Lightning-equipped devices with reduced clutter, in your car with this 1ft coiled cable

16,99 € exc VAT
20,39 € inc VAT
0.6 m (2 ft.) Coiled Lightning to USB Cable - Lightning Charger Cable for iPhone / iPad / iPod - Apple MFi Certified - Lightning to USB Cable - Black
USBCLT60CMB
0.6 m (2 ft.) Coiled Lightning to USB Cable - Lightning Charger Cable for iPhone / iPad / iPod - Apple MFi Certified - Lightning to USB Cable - Black

Charge your Apple® Lightning-equipped devices with reduced clutter, in your car with this 2ft coiled cable

17,99 € exc VAT
21,59 € inc VAT
1 m (3 ft.) USB to Lightning Cable - Right Angle iPhone / iPad / iPod Charger Cable - 90 Degree Lightning to USB Cable - Apple MFi Certified - Black
19,99 € exc VAT
23,99 € inc VAT
2 m (6 ft.) USB to Lightning Cable - Right Angle iPhone / iPad / iPod Charger Cable - 90 Degree Lightning to USB Cable - Apple MFi Certified - Black
USBLT2MBR
2 m (6 ft.) USB to Lightning Cable - Right Angle iPhone / iPad / iPod Charger Cable - 90 Degree Lightning to USB Cable - Apple MFi Certified - Black

Charge or Sync your iPhone®, iPod®, or iPad® over longer distances, keeping the cable out of the way

22,99 € exc VAT
27,59 € inc VAT
10 cm (4 in) Micro USB to Lightning Cable - Micro USB 2.0 to Apple 8-pin Lightning Connector Adapter for iPhone / iPad / iPod - Apple MFi Certified - White
22,99 € exc VAT
27,59 € inc VAT
Micro USB to Lightning Adapter - Compact Micro USB to Lightning Connector for iPhone / iPad / iPod - Apple MFi Certified - White
USBUBLTADPW
Micro USB to Lightning Adapter - Compact Micro USB to Lightning Connector for iPhone / iPad / iPod - Apple MFi Certified - White

Charge or Sync your iPhone®, iPod®, or iPad® using a Micro USB cable

16,99 € exc VAT
20,39 € inc VAT
Micro USB to Lightning Adapter - Compact Micro USB to Lightning Connector for iPhone / iPad / iPod - Apple MFi Certified - Black
USBUBLTADPB
Micro USB to Lightning Adapter - Compact Micro USB to Lightning Connector for iPhone / iPad / iPod - Apple MFi Certified - Black

Charge or Sync your iPhone®, iPod®, or iPad® using a Micro USB cable

12,99 € exc VAT
15,59 € inc VAT
10 cm (4 in) Micro USB to Lightning Cable - Micro USB 2.0 to Apple 8-pin Lightning Connector Adapter for iPhone / iPad / iPod - Apple MFi Certified - Black
22,99 € exc VAT
27,59 € inc VAT
1 m (3 ft.) 2 in 1 Charging Cable - USB to Lightning or Micro-USB for iPhone / iPad / iPod / Android - Apple MFi Certified - Multi Phone Charger - USB 2.0
28,99 € exc VAT
34,79 € inc VAT
1 m (3 ft.) USB Multi Charging Cable - USB to Micro-USB or USB-C or Lightning for iPhone / iPad / iPod / Android - Apple MFi Certified - 3 in 1 USB Charger - Braided
32,99 € exc VAT
39,59 € inc VAT
1 m (3 ft.) 2 in 1 Charging Cable - USB to Lightning or Micro-USB for iPhone / iPad / iPod / Android - Apple MFi Certified - Multi Phone Charger -  USB 2.0
28,99 € exc VAT
34,79 € inc VAT
1 m (3 ft.) 3 in 1 Charging Cable - Multi USB to Lightning or 30-pin Dock or Micro-USB for iPhone / iPad / iPod / Android - Apple MFi Certified - USB 2.0
24,99 € exc VAT
29,99 € inc VAT

Accessories