Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comFiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 5 m
Deliver fast, reliable, data transfers, safely over high end networking equipment
Product ID: A50FBLCLC5
- 2x LC MM male connectors
- Laser-optimized multimode fiber (LOMMF)
- OM3 (50/125) 2000MHz multimode fiber
- Compatible with 850nm VCSEL source
- Attenuation loss meets or exceeds industry standards
- Molded connectors
Overview
The A50FBLCLC5 5m 850nm Laser-Optimized Multimode Fiber (LOMMF) Aqua Cord features 50/125 micron fiber for high-speed, high bandwidth data transmissions over 10 Gigabit Ethernet and Fiber Channel networks - the perfect solution for fiber cable runs between multiple backbone switches, hubs and routers as well as higher end networking equipment.
This LC-LC patch cable is housed in a LSZH (Low-Smoke, Zero-Halogen) flame retardant jacket, to ensure minimal smoke, toxicity and corrosion when exposed to high sources of heat, in the event of a fire – an ideal solution for use in industrial settings, central offices and schools, as well as residential settings where building codes are a consideration.
Each Duplex 50/125 (OM3) Multimode Fiber Patch Cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability, and is backed by our lifetime warranty.
The StarTech.com Advantage
- Suitable for installations under restrictive building codes, with LSZH rating
- Guaranteed reliability
Applications
Use in 10 Gigabit High Speed Network Environments
Ideal solution for data applications requiring high speed data transmission
Broadband systems
Telecommunication/Data communication
Fiber Connections in Patch Panels, Hubs, Switches, Routers
Technical Specifications
Product Numbers | ||
---|---|---|
UPC Code | 065030827089 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Fiber Size | 50/125 | |
Fire Rating | LSZH Rated (Low Smoke Zero Halogen) | |
Performance | ||
Cable Rating | 10Gbps / 40Gbps / 100Gbps | |
Fiber Classification | OM3 | |
Maximum Data Transfer Rate | 100Gbps | |
Type | Multi Mode | |
Wavelength | 850nm | |
Connector(s) | ||
Connector A | 1 - Fiber Optic LC Duplex Male | |
Connector B | 1 - Fiber Optic LC Duplex Male | |
Environmental | ||
Humidity | 0~90% RH | |
Operating Temperature | -20°C to 60°C (-4°F to 140°F) | |
Storage Temperature | -20°C to 60°C (-4°F to 140°F) | |
Physical Characteristics | ||
Cable Length | 5 m [16.4 ft] | |
Color | Aqua | |
Diameter | 3mm | |
Product Length | 5 m [16.4 ft] | |
Product Weight | 67 g [2.4 oz] | |
Packaging Information | ||
Shipping (Package) Weight | 76 g [2.7 oz] | |
What's in the Box | ||
Included in Package | 1 - 5m 10Gb Aqua Multimode 50/125 Duplex LSZH Fiber Patch Cable LC - LC |
Related Products
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 1 m
Deliver fast, reliable, data transfers, safely over high end networking equipment
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 2 m
Deliver fast, reliable, data transfers, safely, over high end networking equipment
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 10 m
Deliver fast, reliable, data transfers, safely over high end networking equipment
Product Support
Data Sheets
-
A50FBLCLC5_Datasheet.pdf
- Language: English
Frequently Asked Questions
Before You Buy
Different optical cables are needed for different applications. Before you select a cable to interconnect fiber devices, make sure that the following things match:
-
Mode: Single Mode or Multi Mode.
-
Wavelength: For example, 850 nm, 1310 nm, or 1550 nm.
Note: The above properties cannot be converted or changed by a cable.
When you select a cable, make sure that the cable ends (for example, LC, SC, ST, or MT) match the fiber media devices.
Simplex and duplex ends are available for most connector types. Simplex cables have the connectors separate, where duplex cables have the transmit (TX) and receive (RX) connectors joined together. StarTech.com fiber media devices are compatible with simplex and duplex connectors.
It does not matter which diameter or OM classification the cable uses, as long as it meets the mode requirement.
Fiber media converters can be used to convert a standard Ethernet connection to a standard fiber connection, or can be used to extend a copper Ethernet network. When you use fiber media converters to extend a copper Ethernet network, make sure that the same fiber standards are being used on either end of the fiber network.
Copy Link
Was this information helpful? Yes No
UPC and APC are fiber cable connector types. UPC (Ultra Physical Contact) connectors have a fiber connector end face that has been polished to be dome-shaped. This results in light that can be reflected straight back to the source.
APC (Angled Physical Contact) connectors have a fiber connector end face that has been polished at an eight degree angle. This results in a reduced amount of light that is reflected between the two connected fibers.
StarTech.com fiber cables use UPC connectors.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a network cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Network devices
-
Network cables
To test your setup components, try the following:
-
Use the network devices and network cables in another setup to see if the problem is with the components or the setup.
-
Use different network devices and network cables in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
When you test the network devices and network cables, make sure that the link LEDs (if present) turn on for both of the devices. This indicates basic network connectivity between the network devices. You also need to determine if your devices need a straight through or a crossover cable. For more information about straight through and crossover cables, see the following FAQ: http://www.startech.com/faq/network_cables_straight_through_vs_crossover
If the link LEDs are not illuminated or there are not any LEDs present, you will need to troubleshoot your devices. Alternatively, you can also use a network cable tester, such as the REMOTETEST or LANTESTPRO.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+