StarTech.com

Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/SC - 1 m

Connect fiber network devices for high-speed transfers with LSZH rated cable

Product ID: SMFIBLCSC1

  • OS1 (9/125)
  • LSZH (Low-Smoke, Zero-Halogen) cable jacket
  • Attenuation loss meets or exceeds industry standards
  • Molded connectors
19,99 € EUR exc VAT
23,99 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Fiber Size 9/125
Fire Rating LSZH Rated (Low Smoke Zero Halogen)
Performance
Cable Rating 10Gbps / 40Gbps / 100Gbps
Fiber Classification OS1
Maximum Data Transfer Rate 100Gbps
Connector(s)
Connector A 1 - Fiber Optic LC Duplex Male
Connector B 1 - Fiber Optic SC Duplex Male
Environmental
Humidity 0~90% RH
Operating Temperature -20°C to 60°C (-4°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Yellow
Product Length 1 m [3.3 ft]
Weight of Product 18 g [0.6 oz]
Packaging Information
Package Height 21.1 cm [8.3 in]
Package Length 19.9 cm [7.8 in]
Package Width 5.8 mm [0.2 in]
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - 1m Single Mode Duplex Fiber Patch Cable LC-SC

Certifications