StarTech.com

Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - LC/SC - 2 m

Connect fiber network devices for high-speed transfers with LSZH rated cable

Product ID: 50FIBLCSC2

  • Immune to electrical interference
  • OM2 (50/125) 500MHz multimode fiber
  • LSZH (Low-Smoke, Zero-Halogen) cable jacket
  • Attenuation loss meets or exceeds industry standards
13,99 € EUR exc VAT
16,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Fiber Size 50/125
Fire Rating LSZH Rated (Low Smoke Zero Halogen)
Performance
Cable Rating 1Gbps / 10Gbps
Fiber Classification OM2
Maximum Data Transfer Rate 10Gbps
Type Multi Mode
Connector(s)
Connector A 1 - Fiber Optic LC Duplex Male
Connector B 1 - Fiber Optic SC Duplex Male
Environmental
Humidity 0~90% RH
Operating Temperature -20°C to 60°C (-4°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Orange
Product Length 2 m [6.6 ft]
Weight of Product 35 g [1.2 oz]
Packaging Information
Package Height 26 mm [1 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 44 g [1.6 oz]
What's in the Box
Included in Package 1 - 2m Multimode 50/125 Duplex Fiber Patch Cable LC – SC

Certifications

Related Products

Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - LC/SC - 1 m
50FIBLCSC1
Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - LC/SC - 1 m

Connect fiber network devices for high-speed transfers with LSZH rated cable

12,99 € exc VAT
15,59 € inc VAT
Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - LC/SC - 3 m
50FIBLCSC3
Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - LC/SC - 3 m

Connect fiber network devices for high-speed transfers with LSZH rated cable

14,99 € exc VAT
17,99 € inc VAT