StarTech.com

Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 7 m

Connect fiber network devices for high-speed transfers with LSZH rated cable

Product ID: SMFIBLCLC7

  • 2x LC SM male connectors
  • OS1 (9/125)
  • LSZH (Low-Smoke, Zero-Halogen) cable jacket
View More
  • Attenuation loss meets or exceeds industry standards
  • Molded connectors
36,99 € EUR exc VAT
44,39 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The SMFIBLCLC7 7m LC to LC Single-Mode Duplex Fiber Cable features 9/125 micron fiber for high-speed, high bandwidth data transmissions over Gigabit Ethernet and Fiber Channel networks, with support for duplex single-mode applications.

This LC-LC patch cable is housed in a LSZH (Low-Smoke, Zero-Halogen) flame retardant jacket, to ensure minimal smoke, toxicity and corrosion when exposed to high sources of heat, in the event of a fire – an ideal solution for use in industrial settings, central offices and schools, as well as residential settings where building codes are a consideration.

Each Duplex 9/125 (OS1) Single-Mode Fiber Patch Cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability, and is backed by our lifetime warranty.

The StarTech.com Advantage

  • Suitable for installations under restrictive building codes, with LSZH rating
  • Guaranteed reliability

Applications

Use in Gigabit Ethernet and Fiber Channel applications

Ideal solution for data applications requiring high speed data transmission

Broadband systems

Telecommunication/Data communication

Fiber Connections in Patch Panels, Hubs, Switches, Routers

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Fiber Size 9/125
Fire Rating LSZH Rated (Low Smoke Zero Halogen)
Performance
Cable Rating 10Gbps / 40Gbps / 100Gbps
Fiber Classification OS1
Maximum Data Transfer Rate 100Gbps
Type Single Mode
Connector(s)
Connector A 1 - Fiber Optic LC Duplex Male
Connector B 1 - Fiber Optic LC Duplex Male
Environmental
Humidity 0~90% RH
Operating Temperature -20°C to 60°C (-4°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 7 m [23 ft]
Color Yellow
Product Length 7 m [23 ft]
Product Weight 94 g [3.3 oz]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 103 g [3.6 oz]
What's in the Box
Included in Package 1 - 7m Single Mode Duplex Fiber Patch Cable LC-LC

Certifications

Related Products

Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 1 m
SMFIBLCLC1
Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 1 m

Connect fiber network devices for high-speed transfers with LSZH rated cable

19,99 € exc VAT
23,99 € inc VAT
Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 4 m
SMFIBLCLC4
Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 4 m

Connect fiber network devices for high-speed transfers with LSZH rated cable

30,99 € exc VAT
37,19 € inc VAT
Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 10 m
SMFIBLCLC10
Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 10 m

Connect fiber network devices for high-speed transfers with LSZH rated cable

33,99 € exc VAT
40,79 € inc VAT