Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comCat5e RJ45 Stranded Modular Plug Connector - 50 Pkg
Terminate your Cat5 cables to the exact length required
Product ID: CRJ4550PK
- 50x Cat 5e RJ45 modular plugs
- Designed to fit all Cat5e patch cables
Not Available
May be in stock with partners
From a Partner
Support
Overview
This bulk pack of Cat 5e RJ45 Stranded Modular Plug Connectors contains 50 Category 5e RJ45 ends for stranded wire field termination.
The CRJ4550PK Cat5e plugs are backed by StarTech.com's lifetime warranty.
For best results, we recommend that the connector be installed using StarTech.com's CTK400LAN or RJ4511TOOL.
The StarTech.com Advantage
- Convenient 50-pack for bulk Cat5e field terminations
- Terminate your Cat5e cables to the exact length required
- Guaranteed reliability
Applications
Field terminate your Cat 5e patch cables
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V932277 | |
UPC Code | 065030795319 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Connector(s) | ||
Connector Type(s) | 1 - RJ-45 Male | |
Physical Characteristics | ||
Product Length | 21 mm [0.8 in] | |
Product Weight | 50.5 g [1.8 oz] | |
Packaging Information | ||
Package Quantity | 50 | |
Shipping (Package) Weight | 55.5 g [2 oz] | |
What's in the Box | ||
Included in Package | 1 - Cat5e RJ45 Stranded Modular Plug Connector - 50 Pkg |
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- CRJ4550PK_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
In order to work properly, straight-through Ethernet cables must be terminated with the same pin configurations on either end. Two different wiring standards exist for wired Ethernet: T568A (A wiring) and T568B (B wiring). A and B wiring offer the same electrical properties and either standard can be used. StarTech.com uses the T568B wiring standard for all of the straight-through Ethernet cables.
Note: For more information about the differences between straight-through and crossover Ethernet cables, refer to the following FAQ: http://www.startech.com/faq/network_cables_straight_through_vs_crossover.
Wiring Pinout Table
Pin | T568A | T568B |
1 | white/green | white/orange |
2 | green | orange |
3 | white/orange | white/green |
4 | blue | blue |
5 | white/blue | white/blue |
6 | orange | green |
7 | white/brown | white/brown |
8 | brown | brown |
For products related to this article, click here.
Copy Link
Was this information helpful? Yes No
Different categories of UTP (Unshielded Twisted Pair) cabling were created for better performance in certain applications. As a general rule, the higher the category number, the higher the noise reduction and lower attenuation, and consequently the higher the bandwidth. For example, CAT6 can handle higher data rates at longer distances than CAT5 can. Newer categories have been added since the original revision to achieve these higher data rates.
The most widely used cable for Ethernet is CAT5e, which is good for most gigabit Ethernet applications. StarTech.com offers CAT5e, CAT6, and CAT6a Ethernet cables.
Any cable type can be used in any application as long as it meets the transfer speeds required for the application.
The following table compares the UTP cable categories:
Category | Typical Application | Maximum frequency | Maximum length for application |
CAT5 | 10/100 Mbps Ethernet | 100 Mhz |
100 meters for 100BASE-T |
CAT5e |
10/100/Gigabit Ethernet |
100 MHz |
100 meters for 1000BASE-T |
CAT6 | Gigabit Ethernet | 250 MHz |
100 meters for 1000BASE-T |
CAT6a | 10-Gigabit Ethernet | 500 MHz |
100 meters for 10GBASE-T |
Note: The performance of any UTP cable is dependent on the length used and how the cable is terminated.
Copy Link
Was this information helpful? Yes No
Patch cables can come in two different wiring applications: straight-through and crossover. The type of cable that is required depends on the application. Straight-through Ethernet cables are the most commonly used.
Cable type | Typical application |
Straight-through |
|
Crossover |
|
Crossover cables use two different wiring standards: one end uses the T568A wiring standard, and the other end uses the T568B wiring standard. To determine if you have a straight-through or crossover cable, compare the Ethernet cables to see if the colors are wired in the same order on each end. For more information on Ethernet wiring standards, refer to the following FAQ: http://www.startech.com/faq/network_cables_a_vs_b_pinout.
Many modern network devices support Auto MDI-X, which automatically negotiates which wiring standard is required. For example, a computer with Auto MDI-X can use either a straight-through or crossover cable for any application.
Copy Link
Was this information helpful? Yes No
Stranded Ethernet cables are flexible and are often used as patch cables, short cables that are ideal for connecting a computer to a wall outlet or to a router. Solid Ethernet cables are rigid but have better signal strength. These cables are ideal for use behind walls and in longer cable runs.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+