Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comCat5e RJ45 Modular Inline Coupler
Extend the length on your Cat5e patch cable.
Product ID: RJ45COUPLER
This Cat5e RJ45 Inline Coupler offers a practical, cost-effective solution for joining two RJ45-terminated cables together to form one long cable.
A dependable and durable solution, the RJ45 coupler is backed by StarTech.com's Lifetime Warranty.
Product Numbers
UPC Code
065030784429
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Number of Conductors | 8 | |
Connector(s) | ||
Connector A | 1 - RJ-45 Female | |
Connector B | 1 - RJ-45 Female | |
Physical Characteristics | ||
Color | Beige | |
Product Weight | 9 g [0.3 oz] | |
Packaging Information | ||
Shipping (Package) Weight | 11 g [0.4 oz] | |
What's in the Box | ||
Included in Package | 1 - RJ-45 INLINE COUPLER |
Related Products
Cat5e RJ45 Modular Inline Coupler
Join two Cat5e patch cables together to make a longer cable.
Cat5e RJ45 Modular Inline Coupler - 10 Pack
Extend the length on your Cat5e patch cable
White Cat 6 RJ45 Keystone Jack Network Coupler - F/F
Join two Cat6 patch cables together to make a longer cable
Cat 6 RJ45 Keystone Jack Network Coupler - F/F
Join Two Cat6 Patch Cables Together to Make a Longer Cable
Product Support
Data Sheets
-
RJ45COUPLER_Datasheet.pdf
- Language: English
Frequently Asked Questions
Before You Buy
Different categories of UTP (Unshielded Twisted Pair) cabling were created for better performance in certain applications. As a general rule, the higher the category number, the higher the noise reduction and lower attenuation, and consequently the higher the bandwidth. For example, CAT6 can handle higher data rates at longer distances than CAT5 can. Newer categories have been added since the original revision to achieve these higher data rates.
The most widely used cable for Ethernet is CAT5e, which is good for most gigabit Ethernet applications. StarTech.com offers CAT5e, CAT6, and CAT6a Ethernet cables.
Any cable type can be used in any application as long as it meets the transfer speeds required for the application.
The following table compares the UTP cable categories:
Category | Typical Application | Maximum frequency | Maximum length for application |
CAT5 | 10/100 Mbps Ethernet | 100 Mhz |
100 meters for 100BASE-T |
CAT5e |
10/100/Gigabit Ethernet |
100 MHz |
100 meters for 1000BASE-T |
CAT6 | Gigabit Ethernet | 250 MHz |
100 meters for 1000BASE-T |
CAT6a | 10-Gigabit Ethernet | 500 MHz |
100 meters for 10GBASE-T |
Note: The performance of any UTP cable is dependent on the length used and how the cable is terminated.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+