StarTech.com

6 ft RJ45 to DB9 Cisco Console Management Router Cable - M/F

Connect your computer's serial port to the RJ45 console port on your Cisco router

Product ID: DB9CONCABL6

  • 1x RJ-45 male connector
  • 1x DB-9 female connector
  • Compatible with Cisco equipment
19,99 € EUR exc VAT
23,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 8
Connector(s)
Connector A 1 - RJ-45 Male
Connector B 1 - DB-9 (9 pin, D-Sub) Female
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Blue
Product Height 1.6 cm [0.6 in]
Product Length 1.9 m [6.1 ft]
Product Width 33.4 mm [1.3 in]
Weight of Product 87 g [3.1 oz]
Wire Gauge 24 AWG
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 1.6 mm [0.1 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 92 g [3.2 oz]
What's in the Box
Included in Package 1 - 6 ft RJ45 to DB9 Cisco Console Management Router Cable - M/F

Certifications