StarTech.com

6 ft Cisco Console Rollover Cable - RJ45 M/M

Connect your computer to your Cisco® router, server, or network equipment

Product ID: ROLLOVERMM6

  • Portable design
  • Easy to use and install
6,99 € EUR exc VAT
8,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type Flat Molded
Number of Conductors 8
Connector(s)
Connector A 1 - RJ-45 Male
Connector B 1 - RJ-45 Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Blue
Product Height 5.3 cm [2.1 in]
Product Length 1.9 m [6.1 ft]
Product Width 53 mm [2.1 in]
Weight of Product 50 g [1.8 oz]
Wire Gauge 26 AWG
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 0.1 mm [0 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 55 g [1.9 oz]
What's in the Box
Included in Package 1 - 6 ft Cisco Console Rollover Cable - RJ45 Ethernet M/M

Certifications

Related Products

Cisco Console Rollover Adapter for RJ45 Ethernet Cable M/F
ROLLOVER
Cisco Console Rollover Adapter for RJ45 Ethernet Cable M/F

Convert your RJ45 Ethernet cable into a Cisco Console Rollover cable.

4,99 € exc VAT
5,99 € inc VAT
6 ft RJ45 to DB9 Cisco Console Management Router Cable - M/F
DB9CONCABL6
6 ft RJ45 to DB9 Cisco Console Management Router Cable - M/F

Connect your computer's serial port to the RJ45 console port on your Cisco router

19,99 € exc VAT
23,99 € inc VAT