Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

10 ft DB9 RS232 Serial Null Modem Cable F/M

Product ID: SCNM9FM

Transfer files via serial connection

Features
  • DB9 Female to DB9 Male

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
4,99 € EUR exc VAT
5,99 € inc VAT

ID: SCNM9FM

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The SCNM9FM 10 ft Cross Wired Serial/Null Modem Cable features one DB9 female and one DB9 male connector, allowing you to connect a serial printer to a 9 pin serial port, or transfer files from PC to PC via serial connection.

Designed to provide a reliable, long-lasting connection, this serial/null modem cable is backed by StarTech.com's lifetime warranty.

The StarTech.com Advantage
  • Allows you to extend the reach of your printer or PC to PC connection by 10ft, eliminating cable length restrictions
  • Replace worn-out or missing DB9 RS232 cables with this high quality,10ft DB9 RS232 Serial Null Modem Cable F/M
  • Backed by StarTech.com lifetime warranty
Applications
  • Can be used for PC-PC File transfer
  • Connects 9 pin serial port to a serial printer
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Number of Conductors 7
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Female
Connector B 1 - DB-9 (9 pin, D-Sub) Male
Physical Characteristics
Cable Length 3 m [10 ft]
Color Gray
Connector Style Straight
Product Length 3 m [10 ft]
Product Weight 138 g [4.9 oz]
Wire Gauge 28 AWG
Packaging Information
Shipping (Package) Weight 0.2 kg [0.3 lb]
What's in the Box
Included in Package 1 - 10 ft DB9 RS232 Serial Null Modem Cable F/M

* Product appearance and specifications are subject to change without notice.