StarTech.com

16in 9 Pin Serial Male to 10 Pin Motherboard Header Panel Mount Cable

Turn a Motherboard IDC Serial Header into a Panel-Mountable 9-Pin RS232 Serial Connector

Product ID: PNL9M16

  • Fasten a DB9 (RS232) Serial port to an existing face or wall plate
  • Add legacy hardware to newer systems
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Male
Connector B 1 - IDC (10 pin, Motherboard Header) Female
Special Notes / Requirements
Note Conforms to Apex10-Everex-Intel Specification, please refer to wiring diagram manual on the Support tab
Physical Characteristics
Cable Length 406.4 mm [16 in]
Color Gray
Product Height 1.3 cm [0.5 in]
Product Length 406.4 mm [16 in]
Product Width 31.5 mm [1.2 in]
Weight of Product 17 g [0.6 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 0.1 mm [0 in]
Package Quantity 1
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 22 g [0.8 oz]
What's in the Box
Included in Package 1 - 16in 9 Pin Serial Male to 10 Pin Motherboard Header Panel Mount Cable

Certifications

Related Products

1 ft Panel Mount USB Cable A to A - F/M
USBPNLAFAM1
1 ft Panel Mount USB Cable A to A - F/M

Add an external panel mount USB connection to a PC or faceplate

4,99 € exc VAT
5,99 € inc VAT
1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F
USBPNLAFHD1
1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F

Connect a panel-mountable USB port to your motherboard header.

4,99 € exc VAT
5,99 € inc VAT
1 ft Panel Mount USB Cable B to B - F/M
USBPNLBFBM1
1 ft Panel Mount USB Cable B to B - F/M

For customized USB device solutions; allows the USB connection to be mounted on a secure easily accessible panel

4,99 € exc VAT
5,99 € inc VAT
Standard HDMI® Cable (Panel Mount) - F/M
HDMIPNLFM3
3 ft High Speed HDMI Cable for Panel Mount - F/M

Allows an HDMI® connection to be mounted on a secure and easily accessible panel.

10,99 € exc VAT
13,19 € inc VAT
Standard HDMI® Cable (Panel Mount) - F/M
HDMIPNLFM3
3 ft High Speed HDMI Cable for Panel Mount - F/M

Allows an HDMI® connection to be mounted on a secure and easily accessible panel.

10,99 € exc VAT
13,19 € inc VAT
16in (40cm) 9 Pin Serial Male to 10 Pin Motherboard Header Slot Plate
PLATE9M16
16in (40cm) 9 Pin Serial Male to 10 Pin Motherboard Header Slot Plate

Add an extra serial port to the back of your PC from your motherboard.

2,99 € exc VAT
3,59 € inc VAT