StarTech.com

16in DB25 Parallel Female to IDC 25 Pin Header Slot Plate

Add an extra parallel port to the back of your PC from your motherboard

Product ID: PLATE25F16

3,99 € EUR exc VAT
4,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - DB-25 (25 pin, D-Sub) Female
Connector B 1 - IDC (26 pin, Motherboard Header) Female
Physical Characteristics
Cable Length 406.4 mm [16 in]
Color Gray
Product Height 1.3 cm [0.5 in]
Product Length 406.4 mm [16 in]
Product Width 12 cm [4.7 in]
Weight of Product 50 g [1.8 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 2.1 cm [0.8 in]
Package Length 220 mm [8.7 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 55 g [1.9 oz]
What's in the Box
Included in Package 1 - 16in DB25 Parallel Female to IDC 25 Pin Header Slot Plate

Certifications