×
Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com StarTech.com
Not Available
6ft Straight Through Serial Cable - DB9 M/F
Extend your EGA monitor cable or mouse cable by 6ft
Product ID: MXT100
- DB9 male to DB9 female connectors
3,99 € EUR exc VAT
4,79 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner
Support
Overview
The MXT100 Straight Through Serial Cable, features one DB9 male connector and one DB9 female connector, providing a high quality serial mouse or EGA monitor extension.
Expertly designed and constructed of top quality materials to ensure durability, the MXT100 is backed by our Lifetime Warranty.
The StarTech.com Advantage
- Allows you to extend the reach of your mouse or EGA monitor cable by 6ft, eliminating cable length restrictions
- Replace worn-out or missing monitor or mouse cables with this high quality, 6ft Straight Through Serial Cable -DB9 M/F
- Backed by StarTech.com lifetime warranty
Applications
Extends EGA monitor cable
Extends mouse cable
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V930066 | |
UPC Code | 065030771214 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Connector(s) | ||
Connector A | 1 - DB-9 (9 pin, D-Sub) Male | |
Connector B | 1 - DB-9 (9 pin, D-Sub) Female | |
Physical Characteristics | ||
Cable Length | 1.8 m [6 ft] | |
Color | Gray | |
Product Length | 1.8 m [6 ft] | |
Product Weight | 108 g [3.8 oz] | |
Packaging Information | ||
Shipping (Package) Weight | 0.1 kg [0.3 lb] | |
What's in the Box | ||
Included in Package | 1 - 6 ft Straight Through Serial Cable - DB9 M/F |
Related Products
3,99 € exc VAT
4,79 € inc VAT
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- MXT100_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+