StarTech.com

16in (40cm) 9 Pin Serial Male to 10 Pin Motherboard Header Slot Plate

Add an extra serial port to the back of your PC from your motherboard.

Product ID: PLATE9M16

  • 1* DB9 serial expansion port and bracket
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - IDC (10 pin, Motherboard Header) Female
Connector B 1 - DB-9 (9 pin, D-Sub) Male
Special Notes / Requirements
Note Conforms to Apex10-Everex-Intel Specification, please refer to wiring diagram manual on the Support tab
Physical Characteristics
Cable Length 406.4 mm [16 in]
Color Gray
Product Height 2.1 cm [0.8 in]
Product Length 406.4 mm [16 in]
Product Width 12.1 cm [4.7 in]
Weight of Product 31 g [1.1 oz]
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 0.1 mm [0 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 36 g [1.3 oz]
What's in the Box
Included in Package 1 - 16in (40cm) 9 Pin Serial Male to 10 Pin Motherboard Header Slot Plate

Certifications

Related Products

9 Pin Serial Male to 10 Pin Motherboard Header LP Slot Plate
PLATE9MLP
9 Pin Serial Male to 10 Pin Motherboard Header LP Slot Plate

Add a DB9 serial port to the rear panel of a small form factor/low profile computer.

2,99 € exc VAT
3,59 € inc VAT