StarTech.com

DB9 to DB25 Serial Adapter - M/F

Convert a DB25 male port into a DB9 male connector

Product ID: AT925MF

  • 1x DB9 male connector
  • 1x DB25 female connector
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Male
Connector B 1 - DB-25 (25 pin, D-Sub) Female
Physical Characteristics
Color Beige
Product Height 16 mm [0.6 in]
Product Length 47 mm [1.9 in]
Product Width 57 mm [2.2 in]
Weight of Product 43 g [1.5 oz]
Packaging Information
Package Height 12.5 cm [4.9 in]
Package Length 0.1 mm [0 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 48 g [1.7 oz]
What's in the Box
Included in Package 1 - 9 to 25 Pin Adaptor M/F

Certifications