Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Slimline Serial DB9 Gender Changer - M/M

Product ID: GC9SM

Convert a DB9 9-pin female connector into a DB9 9-pin male connector

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
2,99 € EUR exc VAT
3,59 € inc VAT

ID: GC9SM

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This Slimline DB9 Gender Changer features two slimline DB9M connectors, offering a reliable, cost-saving way to convert a 9 pin female port to a 9 pin male port.

The Slimline DB9 Gender Changer is backed by lifetime warranty, guaranteeing long-lasting performance.

The StarTech.com Advantage
  • A cost-effective way of converting a 9-pin female port to a 9-pin male port
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Applications
  • Converts a 9 pin female port to a 9 pin male port
  • Low Profile
Product Numbers
Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Male
Connector B 1 - DB-9 (9 pin, D-Sub) Male
Physical Characteristics
Product Weight 8 g [0.3 oz]
Packaging Information
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - GENDER CHANGER

* Product appearance and specifications are subject to change without notice.