Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Replacement PS/2 Mouse to USB Adapter - F/M

Product ID: GC46MF

Plug your PS/2 mouse into a USB port

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
2,99 € EUR exc VAT
3,59 € inc VAT

ID: GC46MF

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The GC46MF PS/2 Mouse-to-USB Adapter features a PS/2 female connector on one end and a USB (type A) Male connector on the other, allowing you to plug your PS/2 mouse into a USB port.

Please Note: This product is designed as a replacement adapter for mice that originally shipped with a PS/2 to USB converter. If your product did not ship with a converter, we suggest trying StarTech.com's USB to PS/2 Keyboard and Mouse Adapter(USBPS2PC) instead.

The StarTech.com Advantage
  • Allows the use of a PS/2 mouse with a computer that has only USB ports
  • Easy to use and install
  • Backed by StarTech.com lifetime warranty
Common Customer Questions

View FAQs...

Applications
  • Converts a USB Male to a Female PS/2 Mouse
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - PS/2 (6 pin, Mini-DIN) Female
Physical Characteristics
Product Height 7 mm [0.3 in]
Product Length 50 mm [2 in]
Product Weight 0 kg [0 lb]
Product Width 15 mm [0.6 in]
Packaging Information
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - Replacement PS/2 Mouse to USB Adapter - F/M

* Product appearance and specifications are subject to change without notice.