StarTech.com

Replacement USB Keyboard to PS/2 Adapter - F/M

Connect a PS/2 compatible USB Keyboard to a computer through a PS/2 port

Product ID: GC46FMKEY

  • PS/2 6 pin Mini-DIN Male to USB A Female
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - PS/2 (6 pin, Mini-DIN) Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Physical Characteristics
Product Height 1 cm [0.4 in]
Product Length 50 mm [2 in]
Product Width 20 mm [0.8 in]
Weight of Product 13 g [0.5 oz]
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 15 g [0.5 oz]
What's in the Box
Included in Package 1 - Replacement USB Keyboard to PS/2 Adapter - F/M

Certifications

Related Products

Replacement PS/2 Keyboard to USB Adapter - F/M
GC46MFKEY
Replacement PS/2 Keyboard to USB Adapter - F/M

Connect a supported PS/2 keyboard to the USB port on your computer

2,99 € exc VAT
3,59 € inc VAT
Replacement PS/2 Mouse to USB Adapter - F/M
GC46MF
Replacement PS/2 Mouse to USB Adapter - F/M

Plug your PS/2 mouse into a USB port

2,99 € exc VAT
3,59 € inc VAT