Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Cat 6 RJ45 Keystone Jack Network Coupler - F/F

Product ID: C6KEYCOUPLER

Join Two Cat6 Patch Cables Together to Make a Longer Cable

Prices may be lower from Resellers:

INGAT
Available in
7,99 € EUR exc VAT
9,59 € inc VAT

ID: C6KEYCOUPLER

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The C6KEYCOUPLER Cat6 RJ45 Keystone Jack Coupler offers a practical, cost-effective solution for joining two RJ45-terminated cables together, to form one long cable.

The RJ45 Coupler offers both durability and dependability and is backed by Lifetime Warranty.

The StarTech.com Advantage
  • Easy to use and install
  • Backed by StarTech.com lifetime warranty
Applications
  • Dual RJ45 female connectors
Product Numbers
Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - RJ-45 Female
Connector B 1 - RJ-45 Female
Physical Characteristics
Color Black
Product Weight 4 g [0.1 oz]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 12 g [0.4 oz]
What's in the Box
Included in Package 1 - Cat 6 RJ45 Keystone Jack Coupler
Cat5e RJ45 Modular Inline Coupler
RJ45COUPLER

Cat5e RJ45 Modular Inline Coupler

Extend the length on your Cat5e patch cable.

1,99 € exc VAT
2,39 € inc VAT

Cat5e RJ45 Modular Inline Coupler
CAT5COUPLER

Cat5e RJ45 Modular Inline Coupler

Join two Cat5e patch cables together to make a longer cable.

4,99 € exc VAT
5,99 € inc VAT

* Product appearance and specifications are subject to change without notice.