StarTech.com

White Cat 6 RJ45 Keystone Jack Network Coupler - F/F

Join two Cat6 patch cables together to make a longer cable

Product ID: C6KEYCOUPLWH

  • The Cat6 coupler features a high-impact, flame retardant (UL 94V0) plastic housing
7,99 € EUR exc VAT
9,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - RJ-45 Female
Connector B 1 - RJ-45 Female
Physical Characteristics
Color White
Product Height 0.000
Product Length 0 cm [0 in]
Product Width 0.000
Weight of Product 4 g [0.1 oz]
Packaging Information
Package Height 19 mm [0.7 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 1
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 6 g [0.2 oz]
What's in the Box
Included in Package 1 - White Cat 6 RJ45 Keystone Jack Network Coupler - F/F

Certifications

Related Products

Cat 6 RJ45 Keystone Jack Network Coupler - F/F
C6KEYCOUPLER
Cat 6 RJ45 Keystone Jack Network Coupler - F/F

Join Two Cat6 Patch Cables Together to Make a Longer Cable

7,99 € exc VAT
9,59 € inc VAT