StarTech.com

25ft. Hook and Loop Roll - Green

Adjustable Cable Ties | 2 Year Warranty

Product ID: HKLP25GN

  • Hassle-free cable management with hook-and-loop fastening fabric
  • Conveniently cuts to your desired length
  • Versatile binding solution with a strong, heavy duty hold
10,99 € EUR exc VAT
13,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color Green
Product Height 0.2 cm [0.1 in]
Product Length 762 cm [300 in]
Product Width 1.9 cm [0.7 in]
Weight of Product 120 g [4.2 oz]
Packaging Information
Package Height 20.000
Package Length 200.000
Package Width 220.000
Shipping (Package) Weight 132.000
What's in the Box
Included in Package 1 - 25 foot roll of hook-and-loop cable tie green

Certifications

Related Products

Hook-and-Loop Cable Tie - 100 ft. Bulk Roll
HKLP100
Hook-and-Loop Cable Tie - 100 ft. Bulk Roll

Organize the cables in your server rack or cabinet, by bundling them together using this cut-to-size hook-and-loop wrap

40,99 € exc VAT
49,19 € inc VAT
100ft. Hook and Loop Roll - Yellow
HKLP100YW
100ft. Hook and Loop Roll - Yellow

Adjustable Cable Ties | 2 Year Warranty

48,99 € exc VAT
58,79 € inc VAT
100ft. Hook and Loop Roll - Green
HKLP100GN
100ft. Hook and Loop Roll - Green

Adjustable Cable Ties | 2 Year Warranty

48,99 € exc VAT
58,79 € inc VAT
Hook-and-Loop Cable Tie - 50 ft. Bulk Roll
HKLP50
Hook-and-Loop Cable Tie - 50 ft. Bulk Roll

Organize the cables in your server rack or cabinet, by bundling them together using this cut-to-size hook-and-loop wrap

21,99 € exc VAT
26,39 € inc VAT
25ft. Hook and Loop Roll - Blue
HKLP25BL
25ft. Hook and Loop Roll - Blue

Adjustable Cable Ties | 2 Year Warranty

10,99 € exc VAT
13,19 € inc VAT
25ft. Hook and Loop Roll - Red
HKLP25RD
25ft. Hook and Loop Roll - Red

Adjustable Cable Ties | 2 Year Warranty

10,99 € exc VAT
13,19 € inc VAT
25ft. Hook and Loop Roll - Yellow
HKLP25YW
25ft. Hook and Loop Roll - Yellow

Adjustable Cable Ties | 2 Year Warranty

10,99 € exc VAT
13,19 € inc VAT
Hook-and-Loop Cable Tie - 25 ft. Roll
HKLP25
Hook-and-Loop Cable Tie - 25 ft. Roll

Organize the cables in your server rack or cabinet, by bundling them together using this cut-to-size hook-and-loop wrap

10,99 € exc VAT
13,19 € inc VAT
100ft. Hook and Loop Roll - Blue
HKLP100BL
100ft. Hook and Loop Roll - Blue

Adjustable Cable Ties | 2 Year Warranty

48,99 € exc VAT
58,79 € inc VAT
100ft. Hook and Loop Roll - Red
HKLP100RD
100ft. Hook and Loop Roll - Red

Adjustable Cable Ties | 2 Year Warranty

48,99 € exc VAT
58,79 € inc VAT
50ft. Hook and Loop Roll - Blue
HKLP50BL
50ft. Hook and Loop Roll - Blue

Adjustable Cable Ties | 2 Year Warranty

24,99 € exc VAT
29,99 € inc VAT
50ft. Hook and Loop Roll - Red
HKLP50RD
50ft. Hook and Loop Roll - Red

Adjustable Cable Ties | 2 Year Warranty

24,99 € exc VAT
29,99 € inc VAT