StarTech.com

2 Port USB A Female Low Profile Slot Plate Adapter

Add two external USB 2.0 ports to your small form factor PC

Product ID: USBPLATELP

  • 2x USB 'A' female ports
  • 2x IDC-5 female connectors
  • Supports 4 or 5 pin motherboard connections
View More
  • Supports high-speed USB data transfer rates of up to 480 Mbps
  • Offers 11.25" in cable length
7,99 € EUR exc VAT
9,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 2 - USB Type-A (4 pin) USB 2.0 Female
Connector B 2 - IDC (5 pin, Motherboard Header) Female
Physical Characteristics
Cable Length 28.5 cm [11.2 in]
Product Height 12 cm [4.7 in]
Product Length 18 mm [0.7 in]
Product Width 28.7 cm [11.3 in]
Weight of Product 44 g [1.6 oz]
Packaging Information
Package Height 21 mm [0.8 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 49 g [1.7 oz]
What's in the Box
Included in Package 1 - 2 Port USB A Female Low Profile Slot Plate Adapter

Certifications