StarTech.com

2 Port USB Motherboard Header Adapter

Connect two internal USB devices directly to the motherboard header connection

Product ID: USBMBADAPT2

10,99 € EUR exc VAT
13,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector Type(s) 1 - IDC (10 pin, Motherboard Header) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Packaging Information
Package Height 23 cm [9.1 in]
Package Length 12.5 cm [4.9 in]
Package Width 20 mm [0.8 in]
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - 2 Port USB Motherboard Header Adapter

Certifications