StarTech.com

3 ft Panel Mount USB Cable B to B - F/M

Panel-mount a USB-B port, for easy access

Product ID: USBPNLBFBM3

  • 1x USB-B male connector
  • 1x USB-B panel mount female port
  • Offers 3' in cable length
5,99 € EUR exc VAT
7,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB B (4 pin) Male
Connector B 1 - USB B (4 pin) Female
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Connector Style Straight
Product Length 0.9 m [3 ft]
Product Width 39 mm [1.5 in]
Weight of Product 45 g [1.6 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 21 mm [0.8 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - 3 ft Panel Mount USB Cable B to B - F/M

Certifications

Related Products

1 ft Panel Mount USB Cable B to B - F/M
USBPNLBFBM1
1 ft Panel Mount USB Cable B to B - F/M

For customized USB device solutions; allows the USB connection to be mounted on a secure easily accessible panel

4,99 € exc VAT
5,99 € inc VAT