StarTech.com

3 ft Panel Mount USB Cable A to A - F/M

Add an external panel mount USB connection to a PC or faceplate

Product ID: USBPNLAFAM3

  • 1x USB-A male connector
  • 1x USB-A panel mount female port
  • Offers 3' in cable length
5,99 € EUR exc VAT
7,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Connector Style Straight
Product Height 1.5 cm [0.6 in]
Product Length 0.9 m [3 ft]
Product Width 30.5 mm [1.2 in]
Weight of Product 40 g [1.4 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 46 g [1.6 oz]
What's in the Box
Included in Package 1 - 3 ft Panel Mount USB Cable A to A - F/M

Certifications

Related Products

1 ft Panel Mount USB Cable A to A - F/M
USBPNLAFAM1
1 ft Panel Mount USB Cable A to A - F/M

Add an external panel mount USB connection to a PC or faceplate

4,99 € exc VAT
5,99 € inc VAT
2 ft Panel Mount USB Cable A to A - F/M
USBPNLAFAM2
2 ft Panel Mount USB Cable A to A - F/M

Add an external panel mount USB connection to a PC or faceplate

5,99 € exc VAT
7,19 € inc VAT