StarTech.com

3 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F

Connect a panel mount USB-A port to your motherboard header

Product ID: USBPNLAFHD3

  • 1x USB-A female connector
  • 1x USB-A panel mount female port
  • Offers 3' in cable length
5,99 € EUR exc VAT
7,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Female
Connector B 1 - IDC (5 pin, Motherboard Header) Female
Environmental
Humidity 30%-50% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Connector Style Straight
Product Height 1 cm [0.4 in]
Product Length 0.9 m [3 ft]
Product Width 38 mm [1.5 in]
Weight of Product 34 g [1.2 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 40 g [1.4 oz]
What's in the Box
Included in Package 1 - 3 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F

Certifications

Related Products

1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F
USBPNLAFHD1
1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F

Connect a panel-mountable USB port to your motherboard header.

4,99 € exc VAT
5,99 € inc VAT