Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1 ft Micro USB Cable - A to Left Angle Micro B
Charge or sync your Micro-B USB devices with the cable out of the way
Product ID: UUSBHAUB1LA
- 1x USB 'A' male connector
- 1x Left Angle USB Micro-B male connector
- Supports high-speed data transfer rates of up to 480 Mbps
- Molded connectors with strain relief
Not Available
May be in stock with partners
From a Partner
Support
Overview
The UUSBHAUB1LA 1-foot USB-A to Micro-B Cable provides a high quality connection between Micro USB-equipped USB 2.0 mobile devices (such as BlackBerry® or Android-based smart phones, digital cameras, PDAs, Tablet PC devices and GPS systems, etc.) and a USB-capable computer, for everyday tasks such as data synchronization, file transfers and charging.
The left-angled Micro USB connector positions the cable in such a way that it allows you to easily access your mobile digital device in both portrait and landscape mode, even while charging.
Designed and constructed for maximum durability, this high quality USB-A to Left Angle Micro-B cable is backed by StarTech.com's Lifetime Warranty.
As an alternative, StarTech.com also offers a 1ft USB A to Right Angle Micro B Cable (UUSBHAUB1RA), which provides the same convenience as this left-angled cable but allows you to connect to your USB Micro-B devices from the opposite direction.
The StarTech.com Advantage
- Provides unrestricted access to your Micro-B USB devices, in landscape or portrait mode, even while charging
- Guaranteed reliability
Applications
Transfer data, connect to various USB devices, and provide power while charging your Micro USB device, without the cable getting in the way
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V931170 | |
UPC Code | 065030841009 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Performance | ||
Type and Rate | USB 2.0 - 480 Mbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - USB Micro-B (5 pin) Male | |
Physical Characteristics | ||
Cable Length | 0.3 m [1 ft] | |
Color | Black | |
Connector Style | Straight to Left Angle | |
Product Length | 0.3 m [1 ft] | |
Product Weight | 8 g [0.3 oz] | |
Wire Gauge | 30 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 0 kg [0 lb] | |
What's in the Box | ||
Included in Package | 1 - 1 ft Micro USB Cable - A to Left Angle Micro B |
Related Products
Micro USB to Mini USB 2.0 Adapter F/M
Use a Micro USB cable or power charger with older Mini USB devices.
1ft Micro USB Cable - A to Micro B
Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer
3 ft Micro USB Cable - A to Left Angle Micro B
Charge or sync your Micro-B USB devices with the cable out of the way
6 ft Micro USB Cable - A to Left Angle Micro B
Charge or sync your Micro-B USB devices with the cable out of the way
6in Micro USB Cable - A to Micro B
Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- UUSBHAUB1LA_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+