StarTech.com

1m Micro USB Cable - A to Up Angle Micro B

Charge or sync your Micro USB devices, with the cable kept out of the way

Product ID: USBAUB1MU

  • 1x USB 'A' male connector
  • 1x Up Angle USB Micro-B male connector
  • Supports high-speed data transfer rates of up to 480 Mbps
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Molded connectors with strain relief
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin)
Environmental
Humidity 0% to 95% (non-condensing) at 25°C
Operating Temperature 0 to 50°C
Storage Temperature -20 to 70°C
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight to Up Angle
Product Length 1 m [3.3 ft]
Weight of Product 28 g [1 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 33 g [1.2 oz]
What's in the Box
Included in Package 1 - 1m Micro USB Cable - A to Up Angle Micro B

Certifications

Related Products

0.5m Micro USB Cable - A to Up Angle Micro B
USBAUB50CMU
0.5m Micro USB Cable - A to Up Angle Micro B

Charge or sync your portable Micro USB devices at short distances, with the cable kept out of the way

2,99 € exc VAT
3,59 € inc VAT
2m Micro USB Cable - A to Up Angle Micro B
USBAUB2MU
2m Micro USB Cable - A to Up Angle Micro B

Charge or sync your Micro USB devices over longer distances, with the cable kept out of the way

5,99 € exc VAT
7,19 € inc VAT
2m Micro USB Cable - A to Down Angle Micro B
USBAUB2MD
2m Micro USB Cable - A to Down Angle Micro B

Charge or sync your Micro USB devices over longer distances, with the cable kept out of the way

5,99 € exc VAT
7,19 € inc VAT