StarTech.com

3 ft Micro USB Cable - A to Left Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

Product ID: UUSBHAUB3LA

  • 1x USB 'A' male connector
  • 1x Left Angle USB Micro-B male connector
  • Supports high-speed data transfer rates of up to 480 Mbps
  • Molded connectors with strain relief
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Overview

The UUSBHAUB3LA 3-foot USB-A to Micro-B Cable provides a high quality connection between Micro USB-equipped USB 2.0 mobile devices (such as BlackBerry® or Android-based smart phones, digital cameras, PDAs, Tablet PC devices and GPS systems, etc.) and a USB-capable computer, for everyday tasks such as data synchronization, file transfers and charging.

The left-angled Micro USB connector positions the cable in such a way that it allows you to easily access your mobile digital device in both portrait and landscape mode, even while charging.

Designed and constructed for maximum durability, this high quality USB-A to Left Angle Micro-B cable is backed by StarTech.com's Lifetime Warranty.

As an alternative, StarTech.com also offers a 3ft USB A to Right Angle Micro B Cable (UUSBHAUB3RA), which provides the same convenience as this left-angled cable but allows you to connect to your USB Micro-B devices from the opposite direction.

The StarTech.com Advantage

  • Provides unrestricted access to your Micro-B USB devices, in landscape or portrait mode, even while charging
  • Guaranteed reliability

Applications

Transfer data, connect to various USB devices, and provide power while charging your Micro USB device, without the cable getting in the way

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Length 0.9 m [3 ft]
Product Weight 19 g [0.7 oz]
Wire Gauge 30 AWG
Packaging Information
Shipping (Package) Weight 24 g [0.8 oz]
What's in the Box
Included in Package 1 - 3 ft Micro USB Cable - A to Left Angle Micro B

Certifications

Related Products

Micro USB Cable - USB-A to Left Angle Micro-B
UUSBHAUB1LA
1 ft Micro USB Cable - A to Left Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

3,99 € exc VAT
4,79 € inc VAT
Micro USB Cable - USB-A to Left Angle Micro-B
UUSBHAUB6LA
6 ft Micro USB Cable - A to Left Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

6,99 € exc VAT
8,39 € inc VAT
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 0.5 m
USBAUB50CMLA
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 0.5 m

Charge newer phones and tablets efficiently, with up to 2.4 amps of power

4,99 € exc VAT
5,99 € inc VAT
6in Micro USB Cable - A to Micro B
UUSBHAUB6IN
6in Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,79 € inc VAT
1ft Micro USB Cable -  A to Micro B
UUSBHAUB1
1ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,79 € inc VAT
3ft Micro USB Cable -  A to Micro B
UUSBHAUB3
3ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,79 € inc VAT
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 0.5 m
USBAUB50CMRA
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 0.5 m

Charge newer phones and tablets efficiently, with up to 2.4 amps of power

4,99 € exc VAT
5,99 € inc VAT
Micro USB Cable - USB-A to Right Angle Micro-B
UUSBHAUB6RA
6 ft Micro USB Cable - A to Right Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

6,99 € exc VAT
8,39 € inc VAT
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)
USBAUB1MLA
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)

Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable

4,99 € exc VAT
5,99 € inc VAT
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 2 m (6 ft.)
USBAUB2MLA
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 2 m (6 ft.)

Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable

5,99 € exc VAT
7,19 € inc VAT
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)
USBAUB1MRA
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)

Charge your power-hungry mobile devices with this 24AWG Micro-USB cable

4,99 € exc VAT
5,99 € inc VAT
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 2 m (6 ft.)
USBAUB2MRA
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 2 m (6 ft.)

Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable

5,99 € exc VAT
7,19 € inc VAT
Micro-USB Cable with Right-Angled Connectors - M/M - 1m (3ft)
USB2AUB2RA1M
Micro-USB Cable with Right-Angled Connectors - M/M - 1m (3ft)

Charge and sync your Micro-USB device from a hard-to-reach USB port

4,99 € exc VAT
5,99 € inc VAT
Micro-USB Cable with Right-Angled Connectors - M/M - 2m (6ft)
USB2AUB2RA2M
Micro-USB Cable with Right-Angled Connectors - M/M - 2m (6ft)

Charge and sync your Micro-USB device from a hard-to-reach USB port

6,99 € exc VAT
8,39 € inc VAT
Micro USB to Mini USB 2.0 Adapter F/M
UUSBMUSBFM
Micro USB to Mini USB 2.0 Adapter F/M

Use a Micro USB cable or power charger with older Mini USB devices.

4,99 € exc VAT
5,99 € inc VAT
Micro USB to Mini USB 2.0 Adapter M/F
UUSBMUSBMF
Micro USB to Mini USB 2.0 Adapter M/F

Allows the use of older Mini USB cables with newer Micro USB devices.

4,99 € exc VAT
5,99 € inc VAT
6in Micro USB to Mini USB Adapter Cable M/F
UUSBMUSBMF6
6in Micro USB to Mini USB Adapter Cable M/F

Connect Micro USB devices using a Mini USB Cable

5,99 € exc VAT
7,19 € inc VAT
2.5 ft Retractable USB Combo Cable – USB to Micro USB and Mini USB – M/M
USBRETAUBMB
2.5 ft Retractable USB Combo Cable – USB to Micro USB and Mini USB – M/M

Charge or sync your Micro or Mini USB mobile devices anywhere you go with this portable USB 2.0 combo cable

7,99 € exc VAT
9,59 € inc VAT

Accessories