StarTech.com

3 ft USB Y Cable for External Hard Drive - Dual USB-A to Micro-B

A single USB external hard drive cable that provides power and data

Product ID: USB2HAUBY3

  • Provides both USB data and USB device power through a single cable
  • High Speed USB 2.0 data transfer rates up to 480Mbps
5,99 € EUR exc VAT
7,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 2 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Height 0.000
Product Length 0.9 m [3 ft]
Product Width 0.000
Weight of Product 47 g [1.7 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 52 g [1.8 oz]
What's in the Box
Included in Package 1 - 3ft USB Y Cable - Dual USB-A to Micro-B

Certifications