StarTech.com

6in Micro USB to Mini USB Adapter Cable M/F

Connect Micro USB devices using a Mini USB Cable

Product ID: UUSBMUSBMF6

  • Compact and lightweight design
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports full USB data transfer rates up to 480 Mbps, between Micro and Mini USB devices
5,99 € EUR exc VAT
7,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Mini-B (5 pin) Female
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Black
Product Height 0.8 cm [0.3 in]
Product Length 152.4 mm [6 in]
Product Width 12.5 mm [0.5 in]
Weight of Product 9 g [0.3 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 4 mm [0.2 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 1
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 11 g [0.4 oz]
What's in the Box
Included in Package 1 - 6 inch Micro USB to Mini USB Adapter M/F

Certifications

Related Products

Micro USB to Mini USB 2.0 Adapter M/F
UUSBMUSBMF
Micro USB to Mini USB 2.0 Adapter M/F

Allows the use of older Mini USB cables with newer Micro USB devices.

4,99 € exc VAT
5,99 € inc VAT