Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Micro-USB Cable with Right-Angled Connectors - M/M - 2m (6ft)

Product ID: USB2AUB2RA2M

Charge and sync your Micro-USB device from a hard-to-reach USB port

Features
  • Connect to your device and your computer or charger even in hard to reach areas and tight spaces

  • Position your USB 2.0 devices as needed throughout your workspace

  • Guaranteed reliability with our lifetime warranty

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
6,99 € EUR exc VAT
8,39 € inc VAT

ID: USB2AUB2RA2M

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This Micro-USB cable features two right-angled connectors that let you connect to hard-to-reach ports and also help prevent cable and port damage. The cable is great for charging your mobile devices in a car, or for connecting to peripherals that may be difficult to connect to when using a straight connection.

Connect to hard-to-reach ports

The right-angled connectors allow you to connect to ports that may otherwise be inaccessible or difficult to reach. Perfect for charging car-mounted mobile devices or for connecting your portable hard drive or other Micro-USB 2.0 device to your computer in such a way that it fits your installation needs.

The angled connectors prevent the cable from bending awkwardly or from straining too much to make a connection. It offers a more natural fit at the connection points, preventing unnecessary stress and damage to the cable and ports.

Charge and sync your USB 2.0 mobile devices

Charge your USB 2.0 Micro B-equipped phones and tablets with full charging power, with no increase in charge time -- even at a distance of 6 feet (2 meters) away from your charger.

The long cable overcomes distance restrictions and lets you stay connected even while you're taking notes in a boardroom, catching up on emails in a hotel room, or reading in a coffee shop.

Connect to your mobile devices with ease

The cable features a thin, yet sturdy connector molding, so you’ll be able to connect to your phone or tablet without removing its protective case. Plus, the cable’s right-angled Micro-USB connector lets you text, work or game on your mobile device even while it’s charging, without the cable getting in the way.

The USB2AUB2RA2M 2-meter cable is backed by StarTech.com’s lifetime warranty for guaranteed reliability.

Applications
  • Charge and sync your Micro-USB mobile devices
  • Connect your Micro-USB 2.0 devices, such as an external hard drive, to your PC or laptop
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Right Angled
Product Length 2000 mm [78.7 in]
Product Weight 45 g [1.6 oz]
Wire Gauge 24/30 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 51 g [1.8 oz]
What's in the Box
Included in Package 1 - 2m Right-Angled Micro USB 2.0 Cable
Micro-USB Cable with Right-Angled Connectors - M/M - 1m (3ft)
USB2AUB2RA1M

Micro-USB Cable with Right-Angled Connectors - M/M - 1m (3ft)

Charge and sync your Micro-USB device from a hard-to-reach USB port

4,99 € exc VAT
5,99 € inc VAT

* Product appearance and specifications are subject to change without notice.