Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comMicro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 2 m (6 ft.)
Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable
Product ID: USBAUB2MRA
- Provide full charging power to your Micro-USB mobile devices
- Connect to your device even in hard-to-reach areas and tight spaces
- Guaranteed reliability with our lifetime warranty
Not Available
May be in stock with partners
From a Partner
Support
Overview
This Micro-USB cable features 24 AWG wire to provide the full power you need to charge your mobile devices faster.
Plus, the right-angled Micro-USB connector is great for charging your mobile devices in a car, or for accessing your mobile device while it’s connected to a wall charger or computer.
Provide full charging power for your mobile devices
Different phones and tablets require specific amounts of power to charge efficiently. While a phone may only require 1.0A of power, a tablet may need 2.4A.
This Micro-USB cable is designed to deliver full power to your mobile devices so that all of your devices can charge at the expected speed.
Connect with ease
The right-angled Micro-USB connector lets you connect to ports that are difficult to reach, which is perfect for charging your car-mounted mobile devices. Even while you’re charging your mobile device, you can use it to text, work or game, without the cable getting in the way.
The angled connector also prevents the cable from bending awkwardly or from straining too much to make a connection. It offers a more natural fit at the connection point, preventing unnecessary stress and damage to the cable and device port.
Charge and sync your USB mobile devices
Charge your USB 2.0 Micro B-equipped phones and tablets with full charging power, with no increase in charge time -- even at a distance of 6 feet (2 meters) away from your charger.
The long cable overcomes distance restrictions and lets you stay connected even while you're taking notes in a boardroom, catching up on emails in a hotel room, or reading in a coffee shop.
The USBAUB2MRA 2-meter cable is backed by StarTech.com’s lifetime warranty for guaranteed reliability.
Applications
Charge and sync your Micro-USB mobile devices
Replace the cable that came with your Micro-USB device or keep one as a spare while traveling
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V933588 | |
UPC Code | 065030863155 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 2.0 - 480 Mbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - USB Micro-B (5 pin) Male | |
Environmental | ||
Humidity | 20%-50%RH | |
Operating Temperature | 0°C to 45°C (32°F to 113°F) | |
Storage Temperature | 0°C to 25°C (32°F to 77°F) | |
Physical Characteristics | ||
Cable Length | 2 m [6.6 ft] | |
Color | Black | |
Connector Style | Straight to Right Angle | |
Product Length | 2 m [6.6 ft] | |
Product Weight | 47 g [1.7 oz] | |
Wire Gauge | 24/30 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 52 g [1.8 oz] | |
What's in the Box | ||
Included in Package | 1 - 2m Right-Angle Micro-USB 2.0 Charging Cable for Tablets and Phones |
Related Products
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 2 m (6 ft.)
Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)
Charge your power-hungry mobile devices with this 24AWG Micro-USB cable
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)
Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USBAUB2MRA_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+