StarTech.com

Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 0.5 m

Charge newer phones and tablets efficiently, with up to 2.4 amps of power

Product ID: USBAUB50CMRA

  • Provide full charging power to your Micro-USB mobile devices
  • Connect to your device even in hard to reach areas and tight spaces
  • Portable design fits nicely into any carrying case
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Connector Style Straight to Right Angle
Product Height 0.000
Product Length 0.5 m [1.6 ft]
Product Width 0.000
Weight of Product 18 g [0.6 oz]
Wire Gauge 24/30 AWG
Packaging Information
Package Height 5 mm [0.2 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 24 g [0.8 oz]
What's in the Box
Included in Package 1 - Micro-USB Cable

Certifications

Related Products

Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)
USBAUB1MRA
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)

Charge your power-hungry mobile devices with this 24AWG Micro-USB cable

4,99 € exc VAT
5,99 € inc VAT
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 2 m (6 ft.)
USBAUB2MRA
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 2 m (6 ft.)

Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable

5,99 € exc VAT
7,19 € inc VAT