StarTech.com

1 ft Mini USB 2.0 Cable - A to Mini B - M/M

Short, compact, economical mini USB cable, perfect for charging and syncing Blackberry, mobile phones and cameras

Product ID: USB2HABM1

  • USB A Male to USB Mini-B Male
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Mini-B (5 pin) Male
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Gray
Product Length 0.3 m [1 ft]
Weight of Product 14 g [0.5 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 19 g [0.7 oz]
What's in the Box
Included in Package 1 - 1 ft Mini USB 2.0 Cable - A to Mini B - M/M

Certifications

Related Products

6in Mini USB 2.0 Cable - A to Mini B
USB2HABM6IN
6in Mini USB 2.0 Cable - A to Mini B

Optimum file transfer performance of your Mini-USB-equipped MP3 player, PDA or digital camcorder

2,99 € exc VAT
3,59 € inc VAT
3 ft Mini USB Cable - A to Right Angle Mini B
USB2HABM3RA
3 ft Mini USB Cable - A to Right Angle Mini B

Connect your Mini USB devices, with the cable out of the way

2,99 € exc VAT
3,59 € inc VAT
3 ft Mini USB Cable - A to Left Angle Mini B
USB2HABM3LA
3 ft Mini USB Cable - A to Left Angle Mini B

Connect your Mini USB devices, with the cable out of the way

2,99 € exc VAT
3,59 € inc VAT
3 ft Mini USB Cable - A to Left Angle Mini B
USB2HABM6LA
6 ft Mini USB Cable - A to Left Angle Mini B

Connect your Mini USB devices, with the cable out of the way

3,99 € exc VAT
4,79 € inc VAT
USB Y Cable for External Hard Drive - USB A to mini B
USB2HABMY3
3 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer

3,99 € exc VAT
4,79 € inc VAT
USB Y Cable for External Hard Drive - USB A to mini B
USB2HABMY6
6 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer

4,99 € exc VAT
5,99 € inc VAT
2.5 ft Retractable USB Combo Cable – USB to Micro USB and Mini USB – M/M
USBRETAUBMB
2.5 ft Retractable USB Combo Cable – USB to Micro USB and Mini USB – M/M

Charge or sync your Micro or Mini USB mobile devices anywhere you go with this portable USB 2.0 combo cable

7,99 € exc VAT
9,59 € inc VAT
Mini USB 2.0 Cable - USB-A to Mini B - F/M
USBMUSBFM1
1 ft Mini USB 2.0 Cable - USB A to Mini B F/M

Convert a USB A-A cable into a USB A-to-Mini USB cable

3,99 € exc VAT
4,79 € inc VAT

Accessories