StarTech.com

2m Mini USB 2.0 Cable - A to Mini B - M/M

Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot

Product ID: USB2HABM2M

  • Durable PVC construction
  • High quality USB 'A' and USB 'Mini-B' connectors
  • Aluminum-Mylar Foil with Braided Shielding
3,99 € EUR exc VAT
4,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Mini-B (5 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Product Length 2 m [6.6 ft]
Weight of Product 74.7 g [2.6 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.2 cm [8.7 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 75.7 g [2.7 oz]
What's in the Box
Included in Package 1 - 2 m Mini USB 2.0 Cable - A to Mini B

Certifications

Related Products

1m Mini USB 2.0 Cable - A to Mini B - M/M
USB2HABM1M
1m Mini USB 2.0 Cable - A to Mini B - M/M

Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot

2,99 € exc VAT
3,59 € inc VAT
0.5m Mini USB 2.0 Cable - A to Mini B - M/M
USB2HABM50CM
0.5m Mini USB 2.0 Cable - A to Mini B - M/M

Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot

2,99 € exc VAT
3,59 € inc VAT

Accessories