Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3 ft USB Y Cable for External Hard Drive - USB A to mini B

Product ID: USB2HABMY3

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer

Features
  • 2x USB-A male connectors

  • 1x USB Mini-B male connector

  • Supports USB 2.0 data transfer rates up to 480Mbps

  • Molded connectors with strain relief

Available in
3,99 € EUR exc VAT
4,79 € inc VAT

ID: USB2HABMY3

For more products like this please visit our European online store today!

The USB2HABMY3 3ft USB-A to Mini-B Y cable features two USB-A male connectors and a single USB Mini-B male connector - an ideal solution for providing additional power to your mini-USB external hard drive by connecting to two USB-A ports on your computer or laptop.

Especially valuable in situations where a single USB 2.0 port may not offer sufficient power to external hard drives, the USB2HABMY3 can be connected to two ports on one PC to increase the power output to power the external device.

This 3 ft cable is backed by StarTech.com’s lifetime warranty for guaranteed dependability.

The StarTech.com Advantage
  • No external power adapter required - power your external mini-USB hard drives through two USB ports on your laptop or computer
  • Guaranteed reliability
Applications
  • Connect an external 2.5in hard drive enclosure to a PC or laptop
  • Provides both power and data connections between a host computer (Desktop, laptop) and an external USB storage device
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 2 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Mini-B (5 pin) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Length 0.9 m [3 ft]
Wire Gauge 24/28 AWG
Packaging Information
Shipping (Package) Weight 60 g [2.1 oz]
What's in the Box
Included in Package 1 - 3ft USB Y Cable
USB Y Cable for External Hard Drive - USB A to mini B
USB2HABMY6

6 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer

4,99 € exc VAT
5,99 € inc VAT

Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM1

1 ft Mini USB 2.0 Cable - A to Mini B - M/M

Short, compact, economical mini USB cable, perfect for charging and syncing Blackberry, mobile phones and cameras

2,99 € exc VAT
3,59 € inc VAT

1ft Micro USB Cable -  A to Micro B
UUSBHAUB1

1ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,79 € inc VAT

Micro USB Cable - USB-A to Right Angle Micro-B
UUSBHAUB6RA

6 ft Micro USB Cable - A to Right Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

6,99 € exc VAT
8,39 € inc VAT

Micro USB to Mini USB 2.0 Adapter M/F
UUSBMUSBMF

Micro USB to Mini USB 2.0 Adapter M/F

Allows the use of older Mini USB cables with newer Micro USB devices.

4,99 € exc VAT
5,99 € inc VAT

Micro USB to Mini USB 2.0 Adapter M/F
UUSBMUSBMF

Micro USB to Mini USB 2.0 Adapter M/F

Allows the use of older Mini USB cables with newer Micro USB devices.

4,99 € exc VAT
5,99 € inc VAT

* Product appearance and specifications are subject to change without notice.