StarTech.com

6 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer

Product ID: USB2HABMY6

  • 2x USB-A male connectors
  • 1x USB Mini-B male connector
  • Supports USB 2.0 data transfer rates up to 480Mbps
  • Molded connectors with strain relief
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 2 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Mini-B (5 pin) Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Length 1.8 m [6 ft]
Weight of Product 68 g [2.4 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 16.2 cm [6.4 in]
Package Width 10.7 cm [4.2 in]
Shipping (Package) Weight 74 g [2.6 oz]
What's in the Box
Included in Package 1 - 6ft USB Y Cable

Certifications

Related Products

USB Y Cable for External Hard Drive - USB A to mini B
USB2HABMY3
3 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer

3,99 € exc VAT
4,79 € inc VAT
1ft Micro USB Cable - A to Micro B
UUSBHAUB1
1ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,79 € inc VAT
Micro USB Cable - USB-A to Right Angle Micro-B
UUSBHAUB6RA
6 ft Micro USB Cable - A to Right Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

6,99 € exc VAT
8,39 € inc VAT
Micro USB to Mini USB 2.0 Adapter M/F
UUSBMUSBMF
Micro USB to Mini USB 2.0 Adapter M/F

Allows the use of older Mini USB cables with newer Micro USB devices.

4,99 € exc VAT
5,99 € inc VAT
Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM1
1 ft Mini USB 2.0 Cable - A to Mini B - M/M

Short, compact, economical mini USB cable, perfect for charging and syncing Blackberry, mobile phones and cameras

2,99 € exc VAT
3,59 € inc VAT

Accessories