StarTech.com

6in Mini USB 2.0 Cable - A to Mini B

Optimum file transfer performance of your Mini-USB-equipped MP3 player, PDA or digital camcorder

Product ID: USB2HABM6IN

  • Gives you the freedom to download more pictures and MP3 files with fast data transfer rates of up to 480 Mbits/sec
  • Suitable for a variety of digital cameras, camcorders and portable devices
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Mini-B (5 pin) Male
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Gray
Product Length 152.4 mm [6 in]
Product Weight 12 g [0.4 oz]
Wire Gauge 30 AWG
Packaging Information
Shipping (Package) Weight 14 g [0.5 oz]
What's in the Box
Included in Package 1 - 6 in Mini USB 2.0 Cable - A to Mini B

Certifications

Related Products

Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM1
1 ft Mini USB 2.0 Cable - A to Mini B - M/M

Short, compact, economical mini USB cable, perfect for charging and syncing Blackberry, mobile phones and cameras

2,99 € exc VAT
3,59 € inc VAT
USB Y Cable for External Hard Drive - USB A to mini B
USB2HABMY3
3 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer

3,99 € exc VAT
4,79 € inc VAT
USB Y Cable for External Hard Drive - USB A to mini B
USB2HABMY6
6 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer

4,99 € exc VAT
5,99 € inc VAT

Accessories