StarTech.com

15 ft USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

Product ID: USB2HAB15

  • High quality USB 'A' and USB 'B' connectors
  • Supports USB 2.0 data transfer rates up to 480 Mbps
5,99 € EUR exc VAT
7,19 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 4.6 m [15 ft]
Color Black
Product Length 4.6 m [15 ft]
Weight of Product 167.8 g [5.9 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 22.2 cm [8.7 in]
Package Length 12.2 cm [4.8 in]
Package Width 20.7 mm [0.8 in]
Shipping (Package) Weight 168.8 g [6 oz]
What's in the Box
Included in Package 1 - 15 ft USB 2.0 A to B Cable - M/M

Certifications

Related Products

2 ft USB 2.0 A to B Cable - M/M
USB2HAB10
10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

4,99 € exc VAT
5,99 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB6
6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

2,99 € exc VAT
3,59 € inc VAT
10m/30ft Active USB 2.0 A to B Cable - M/M
USB2HAB30AC
9 m (30 ft.) Active USB 2.0 A to B Cable

USB A to B Cord | Male to Male | Black

25,99 € exc VAT
31,19 € inc VAT
15m / 50 ft Active USB 2.0 A to B Cable - M/M
USB2HAB50AC
15m / 50 ft Active USB 2.0 A to B Cable - M/M

Connect USB 2.0 devices up to 50ft away, with no signal loss

39,99 € exc VAT
47,99 € inc VAT
20m / 65 ft Active USB 2.0 A to B Cable - M/M
USB2HAB65AC
20m / 65 ft Active USB 2.0 A to B Cable - M/M

Extend the distance between your USB 2.0 devices by up to 65ft

45,99 € exc VAT
55,19 € inc VAT
3 ft A Right Angle to B Right Angle USB Cable - M/M
USB2HAB2RA3
3 ft A Right Angle to B Right Angle USB Cable - M/M

Connect USB 2.0 peripherals to your computer, for installation in narrow spaces

4,99 € exc VAT
5,99 € inc VAT
1m USB 2.0 A to Left Angle B Cable - M/M
USBAB1ML
1m USB 2.0 A to Left Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

3,99 € exc VAT
4,79 € inc VAT
2m USB 2.0 A to Left Angle B Cable - M/M
USBAB2ML
2m USB 2.0 A to Left Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

4,99 € exc VAT
5,99 € inc VAT
3m USB 2.0 A to Left Angle B Cable - M/M
USBAB3ML
3m USB 2.0 A to Left Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

4,99 € exc VAT
5,99 € inc VAT
3 ft Panel Mount USB Cable A to B - F/M
USBPNLAFBM3
3 ft Panel Mount USB Cable A to B - F/M

Mount your USB device internally and connect to it through a panel mount USB-A connection

5,99 € exc VAT
7,19 € inc VAT

Accessories