StarTech.com

15m / 50 ft Active USB 2.0 A to B Cable - M/M

Connect USB 2.0 devices up to 50ft away, with no signal loss

Product ID: USB2HAB50AC

  • 1x USB 'A' male connector
  • 1x USB 'B' male connector
  • Fully shielded for error-free connections
View More
  • Plug-and-play, no driver required
  • USB bus-powered, no external power source required
  • Aluminum-Mylar Foil with Braided Shielding
  • Compatible with PC Windows® 8/7/Vista/XP and Mac computer systems
39,99 € EUR exc VAT
47,99 € EUR inc VAT

Overview

The USB2HAB50AC 50ft / 15m USB A to B cable incorporates bus-powered active circuitry, which enables it to perform beyond the 5-meter limit of a standard USB cable.

The longer connection provides enough cable length to connect your USB 2.0 peripherals up to 15m away from your PC, Laptop or Server, allowing you to position your devices as needed.

This active USB 2.0 cable is designed with top quality materials for high durability, and is backed by StarTech.com’s 2-year warranty.

The StarTech.com Advantage

  • Eliminate connection distance limitations, with no loss of signal quality
  • Guaranteed reliability, backed by StarTech.com 2-Year warranty

Applications

Connect a USB Type B peripheral (hard drive enclosure, printer, keyboard, mouse, modem, etc.) up to 50ft away from your PC, Laptop or Server – beyond the USB 2.0 5-meter limitation

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 15 m [49.2 ft]
Color Black
Connector Style Straight
Product Length 15 m [49.2 ft]
Product Weight 596 g [21 oz]
Wire Gauge 24 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 738 g [26.1 oz]
What's in the Box
Included in Package 1 - 50 ft 15m Active USB 2.0 A to B Cable - M/M

Certifications

Related Products

10m/30ft Active USB 2.0 A to B Cable - M/M
USB2HAB30AC
10m/30ft Active USB 2.0 A to B Cable - M/M

Extend the Distance Between Your USB 2.0 Devices to 30ft

25,99 € exc VAT
31,19 € inc VAT
20m / 65 ft Active USB 2.0 A to B Cable - M/M
USB2HAB65AC
20m / 65 ft Active USB 2.0 A to B Cable - M/M

Extend the distance between your USB 2.0 devices by up to 65ft

45,99 € exc VAT
55,19 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB15
15 ft USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

5,99 € exc VAT
7,19 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB10
10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

4,99 € exc VAT
5,99 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB6
6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

2,99 € exc VAT
3,59 € inc VAT
3 ft A Right Angle to B Right Angle USB Cable - M/M
USB2HAB2RA3
3 ft A Right Angle to B Right Angle USB Cable - M/M

Connect USB 2.0 peripherals to your computer, for installation in narrow spaces

4,99 € exc VAT
5,99 € inc VAT
1m USB 2.0 A to Left Angle B Cable - M/M
USBAB1ML
1m USB 2.0 A to Left Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

3,99 € exc VAT
4,79 € inc VAT
2m USB 2.0 A to Left Angle B Cable - M/M
USBAB2ML
2m USB 2.0 A to Left Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

4,99 € exc VAT
5,99 € inc VAT
3m USB 2.0 A to Left Angle B Cable - M/M
USBAB3ML
3m USB 2.0 A to Left Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

4,99 € exc VAT
5,99 € inc VAT
3 ft Panel Mount USB Cable A to B - F/M
USBPNLAFBM3
3 ft Panel Mount USB Cable A to B - F/M

Mount your USB device internally and connect to it through a panel mount USB-A connection

5,99 € exc VAT
7,19 € inc VAT

Accessories