×
Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com StarTech.com
Not Available
1m USB 2.0 A to A Cable - M/M
Connect USB 2.0 devices to a USB hub or to your computer
Product ID: USB2AA1M
- Supports USB 2.0 data transfer rates up to 480 Mbps
- Backward compatible with USB 1.1
- High quality USB 'A' Male Connectors
2,99 € EUR exc VAT
3,59 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner
Support
Overview
The USB2AA1M 1-meter USB 2.0 cable features two USB 'A' male connectors, delivering a dependable way to connect your PC to a USB hub, or connect USB 2.0 peripherals to a USB hub.
Fully rated to USB 2.0 performance specifications, this high quality USB cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Durable design, with high quality USB connectors
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Applications
Connecting USB 2.0 devices to a USB hub
Connecting USB 2.0 devices directly to a computer
Replace worn-out or misplaced USB cables with this high quality, 1m USB 2.0 A to A, M/M Cable
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V931734 | |
UPC Code | 065030845427 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Physical Characteristics | ||
Cable Length | 1 m [3.3 ft] | |
Color | Black | |
Product Length | 1 m [3.3 ft] | |
Product Weight | 0 g [0 oz] | |
Wire Gauge | 24/28 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 53 g [1.9 oz] | |
What's in the Box | ||
Included in Package | 1 - 1 m USB 2.0 A to A Cable - M/M |
Related Products
3,99 € exc VAT
4,79 € inc VAT
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USB2AA1M_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+