StarTech.com

3 ft A Right Angle to B Right Angle USB Cable - M/M

Connect USB 2.0 peripherals to your computer, for installation in narrow spaces

Product ID: USB2HAB2RA3

  • 1x USB 'A' male connector
  • 1x USB 'B' male connector
  • Molded 90° (right-angle) connectors with strain relief
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Foil shielded twisted pair
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Length 0.9 m [3 ft]
Weight of Product 34 g [1.2 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 14 cm [5.5 in]
Package Width 10.2 cm [4 in]
Shipping (Package) Weight 38 g [1.3 oz]
What's in the Box
Included in Package 1 - Right angled USB A to B cable

Certifications

Related Products

2 ft USB 2.0 A to B Cable - M/M
USB2HAB6
6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

2,99 € exc VAT
3,59 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB10
10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

4,99 € exc VAT
5,99 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB15
15 ft USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

5,99 € exc VAT
7,19 € inc VAT
Micro USB Cable - USB-A to Right Angle Micro-B
UUSBHAUB6RA
6 ft Micro USB Cable - A to Right Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

6,99 € exc VAT
8,39 € inc VAT