StarTech.com

USB to 3.4mm Power Cable - Type H Barrel - 3 ft

Power your 5V DC devices from your computer through a USB port

Product ID: USB2TYPEH

  • Molded connectors with strain relief
  • Aluminum-mylar foil with braided shielding
  • Durable PVC construction
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Barrel Power Connector (Size H, OD: 3.40, ID: 1.30) Male
Power
Center Tip Polarity Positive
Plug Type H
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Height 0.8 cm [0.3 in]
Product Length 0.9 m [3 ft]
Product Width 15 mm [0.6 in]
Weight of Product 27 g [1 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 8 mm [0.3 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 32 g [1.1 oz]
What's in the Box
Included in Package 1 - 3 ft USB to Type H Barrel 5V DC Power Cable

Certifications

Related Products

USB to 5.5mm Power Cable - Type M Barrel - 3 ft
USB2TYPEM
USB to 5.5mm Power Cable - Type M Barrel - 3 ft

Power your 5V DC devices from your computer through a USB port

3,99 € exc VAT
4,79 € inc VAT
USB Y Cable for External Hard Drive - USB A to mini B
USB2HABMY3
3 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer

3,99 € exc VAT
4,79 € inc VAT
USB Y Cable for External Hard Drive - USB A to mini B
USB2HABMY6
6 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer

4,99 € exc VAT
5,99 € inc VAT
Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM1
1 ft Mini USB 2.0 Cable - A to Mini B - M/M

Short, compact, economical mini USB cable, perfect for charging and syncing Blackberry, mobile phones and cameras

2,99 € exc VAT
3,59 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB6
6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

2,99 € exc VAT
3,59 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB10
10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

4,99 € exc VAT
5,99 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB15
15 ft USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

5,99 € exc VAT
7,19 € inc VAT
USB to 3.4mm Power Cable - Type H Barrel - 3 ft
USB2TYPEH
USB to 3.4mm Power Cable - Type H Barrel - 3 ft

Power your 5V DC devices from your computer through a USB port

4,99 € exc VAT
5,99 € inc VAT