Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com3m White USB 2.0 Extension Cable A to A - M/F
Extend the length of your USB 2.0 cable by up to 3m
Product ID: USBEXTPAA3MW
- 1x USB 'A' male connector
- 1x USB 'A' female connector
- Thin USB 2.0 connector moldings, with strain relief
- All white construction
- Supports high-speed data transfer rates of up to 480 Mbps
Not Available
May be in stock with partners
From a Partner
Support
Overview
The USBEXTPAA3MW 3m White USB 2.0 Extension Cable features a USB 'A' male connector and a USB 'A' female connector, enabling you to extend the connection distance between your USB 2.0 devices by up to 1-meter – allowing for better placement of your peripheral devices, or adding flexibility to your existing USB ports.
The cable features thin USB connector moldings which allow you to simplify your connections, and plug into tight fitting locations.
Designed and constructed for maximum durability, this high quality USB 2.0 extension cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Simplify your USB connections with thinner USB connector moldings specifically designed for plugging into tight fitting locations
- Guaranteed reliability
Applications
Extend the length of your USB 2.0 A to B cable by up to 3m – for convenient placing of your USB 2.0 peripherals
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V932829 | |
UPC Code | 065030851237 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Drain | |
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 2.0 - 480 Mbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - USB Type-A (4 pin) USB 2.0 Female | |
Physical Characteristics | ||
Cable Length | 3 m [9.8 ft] | |
Color | White | |
Connector Style | Straight | |
Product Length | 3 m [9.8 ft] | |
Product Weight | 52 g [1.8 oz] | |
Wire Gauge | 24/28 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 56 g [2 oz] | |
What's in the Box | ||
Included in Package | 1 - 3m White USB Extension Cable - A to A M/F |
Accessories
1m White USB 2.0 Extension Cable A to A - M/F
Extend the length of your USB 2.0 cable by up to 1m
2m White USB 2.0 Extension Cable A to A - M/F
Extend the length of your USB 2.0 cable by up to 2m
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USBEXTPAA3MW_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+