Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com6 ft USB 2.0 Certified A to B Cable - M/M
Connect USB 2.0 peripherals to your computer
Product ID: USB2HAB6
- High quality USB 'A' and USB 'B' connectors
- Supports USB 2.0 data transfer rates up to 480 Mbps
Not Available
May be in stock with partners
From a Partner
Support
Overview
The USB2HAB6 6ft USB A-to-B cable features one USB 'A' male connector and one USB 'B' male connector, providing a high quality connection to USB 2.0 peripherals such as USB printers, scanners or external USB hard drives.
Constructed of only top quality materials and expertly designed for durability, this USB 2.0 A-B cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Keep as a spare cord, perfect for use on the road with a laptop
- Durable design, with high quality USB connectors
- Backed by StarTech.com lifetime warranty
Applications
Use with any USB 2.0 rated device or add-on card
Compatible with USB1.1 devices
Replace worn-out or missing USB cables with this high quality cable
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V930131 | |
UPC Code | 065030793742 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 2.0 - 480 Mbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - USB B (4 pin) Male | |
Physical Characteristics | ||
Cable Length | 1.8 m [6 ft] | |
Color | Black | |
Product Length | 1.8 m [6 ft] | |
Product Weight | 0.1 kg [0.2 lb] | |
Wire Gauge | 24/28 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 0.1 kg [0.2 lb] | |
What's in the Box | ||
Included in Package | 1 - 6 ft USB 2.0 A to B Cable - M/M |
Related Products
10m/30ft Active USB 2.0 A to B Cable - M/M
Extend the Distance Between Your USB 2.0 Devices to 30ft
15m / 50 ft Active USB 2.0 A to B Cable - M/M
Connect USB 2.0 devices up to 50ft away, with no signal loss
20m / 65 ft Active USB 2.0 A to B Cable - M/M
Extend the distance between your USB 2.0 devices by up to 65ft
3 ft A Right Angle to B Right Angle USB Cable - M/M
Connect USB 2.0 peripherals to your computer, for installation in narrow spaces
1m USB 2.0 A to Left Angle B Cable - M/M
Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces
2m USB 2.0 A to Left Angle B Cable - M/M
Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces
3m USB 2.0 A to Left Angle B Cable - M/M
Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces
1m White USB 2.0 A to B Cable - M/M
Flexible connectivity of your USB 2.0 peripherals, for installation in tight-fitting locations
2m White USB 2.0 A to B Cable - M/M
Flexible connectivity of your USB 2.0 peripherals, for installation in tight-fitting locations
3m White USB 2.0 A to B Cable - M/M
Flexible connectivity of your USB 2.0 peripherals, for installation in tight-fitting locations
3 ft Panel Mount USB Cable A to B - F/M
Mount your USB device internally and connect to it through a panel mount USB-A connection
Accessories
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock
Clone any combination of 2.5in or 3.5in IDE or SATA hard drives
1 ft Panel Mount USB Cable B to B - F/M
For customized USB device solutions; allows the USB connection to be mounted on a secure easily accessible panel
Mountable 4 Port Rugged Industrial USB Hub
Add four rugged external USB 2.0 ports from a single USB connection
Mountable Rugged Industrial 7 Port USB Hub
Add 7 external, wall/DIN rail mountable USB 2.0 ports from a single USB connection
4-to-1 USB 2.0 Peripheral Sharing Switch
Quickly and easily share a USB 2.0 device between four different computers
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USB2HAB6_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+