Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com6in USB 2.0 Extension Adapter Cable A to A - M/F
Extends the length your current USB device cable by 6 inches
Product ID: USBEXTAA6IN
- USB A Male to USB A Female
Not Available
May be in stock with partners
From a Partner
Support
Overview
The USBEXTAA6IN USB 2.0 Extension Cable features one USB A male connector and one USB A female connector - a reliable and convenient solution for connecting devices to USB ports that are too close to one another (e.g. laptop computers).
Ideal for use with flash drives and other USB devices on your laptop or desktop computers, this high quality cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Extend your computer's USB port by 6 inches, useful for connecting bulky USB devices
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Applications
Extend the reach of your USB port and create more room at the back of your computer
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V931045 | |
UPC Code | 065030818544 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 2.0 - 480 Mbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - USB Type-A (4 pin) USB 2.0 Female | |
Physical Characteristics | ||
Cable Length | 152.4 mm [6 in] | |
Color | Black | |
Product Length | 152.4 mm [6 in] | |
Product Weight | 20 g [0.7 oz] | |
Packaging Information | ||
Shipping (Package) Weight | 23.2 g [0.8 oz] | |
What's in the Box | ||
Included in Package | 1 - 6in USB 2.0 Extension Adapter Cable A to A - M/F |
Related Products
10ft USB 2.0 Extension Cable A to A - M/F
Extend the distance between your USB 2.0 devices by 10ft
6 ft USB 2.0 Extension Cable A to A - M/F
Extend the distance between your USB 2.0 devices by 6ft
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USBEXTAA6IN_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+